Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VSPC 1CL PW 24V
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 0.8 kV
Order No. 8951510000
Type VSPC 1CL PW 24V
GTIN (EAN) 4032248742752
Qty. 1 pc(s).

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 90 mm
Height (inches) 3.543 inch
Width 17.8 mm
Width (inches) 0.701 inch
Net weight 50 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70
Humidity 5...96 %

Probability of failure

SIL in compliance with IEC 61508 3
MTTF 2,537 a
SFF 95.67 %
λges 45 
PFH in 1*10-9 per hour 1.95 

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 71e97bb7-979f-4330-94c0-20c629bb05e3

Power protection Class III

Combined pulse UOC 6 kV
Max. continuous voltage, Uc (AC) 27 V
Max. continuous voltage, Uc (DC) 38 V
Protection level UP (typ.) ≤ 0.8 kV
Rated voltage (AC) 24 V
Rated voltage (DC) 24 V

Rated data UL

Certificate No. (UL) E311081
UL certificate UL 497b Certificate

CSA protection data

Gas group C IIB
Gas group D IIA
Gas groups A, B IIC
Input voltage, max. Ui 39 V
Internal inductance, max. LI 0 µH

General data

Colour orange
Design Terminal, miscellaneous
Optical function display For Class III protection, green = OK; red = arrester is defective - replace
Protection degree IP20
Segment Measurement - Monitoring - Setting
UL 94 flammability rating V-0
Version without warning function / function indicator

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Combined pulse UOC 6 kV
Discharge current Imax (8/20µs) GND-PE 10 kA
Discharge current Imax (8/20µs) wire-PE 10 kA
Discharge current Imax (8/20µs) wire-wire 10 kA
Discharge current In (8/20µs) GND-PE 2.5 kA
Discharge current In (8/20µs) wire-PE 2.5 kA
Discharge current In (8/20µs) wire-wire 2.5 kA
Fuse 0.5 A
Lightning test current, Iimp (10/350 µs) GND-PE 2.5 kA
Lightning test current, Iimp (10/350 µs) Wire-PE 2.5 kA
Lightning test current, Iimp (10/350 µs) wire-wire 2.5 kA
Max. continuous voltage, Uc (AC) 27 V
Max. continuous voltage, Uc (DC) 38 V
Number of poles 1
Overload - failure mode Modus 2
Protection level UP (typ.) ≤ 0.8 kV
Protection level on output side Wire-PE 1kV/µs, typically 450 V
Protection level on output side Wire-wire 1 kV/µs, typically 60 V
Protection level on output side Wire-wire 8/20 µs, typically 60 V
Protection level, UP GND - PE 450 V
Protection level, UP wire - PE 450 V
Protection level, UP wire - wire 40 V
Pulse-reset capacity ≤ 10 ms
Rated current 450 mA
Rated current IN 10 A
Rated voltage (AC) 24 V
Rated voltage (DC) 24 V
Requirements category acc. to IEC 61643-21 C1, C2, C3, D1
Signal transmission properties (-3 dB) 3 MHz
Signalling contact No
Standards IEC 61643-21, HART-compatible
Surge current-carrying capacity C1 < 1 kA 8/20 μs
Surge current-carrying capacity C2 5 kA 8/20 μs
Surge current-carrying capacity C3 100 A 10/1000 μs
Surge current-carrying capacity D1 2.5 kA 10/350 μs
Voltage type AC/DC
Volume resistance 2.20 Ω

Further details of approvals

GOST certificate GOST-Zertifikat

Connection data

Type of connection Pluggable in VSPC BASE

Ratings IECEx/ATEX/cUL

cUL certificate cUL Certificate

Important note

Product information Mode 2: State where the voltage-limiting part of the SPD was short-circuited due to a very low impedance within the SPD. The line is inoperable, but the measuring equipment is still protected by means of a short-circuit.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000943
ETIM 7.0 EC000943
ETIM 8.0 EC000943
ETIM 9.0 EC000943
ECLASS 9.0 27-13-08-07
ECLASS 9.1 27-13-08-07
ECLASS 10.0 27-13-08-07
ECLASS 11.0 27-13-08-07
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Surge protection plug for base element VSPC BASE 1CL PW with dual protective circuits, for power supply and a paired cable for floating-ground powered signal circuit (forexample, supply isolation amplifiers) protective switched power supply: temperature controlled varistors as a cross-protection between the active lines. Coarse protection of the common mode voltage to earth. Optical defect signal coupled with the temperature monitoring. Protective circuits, floating-ground driven signal circuits: two-stage protection switches consisting of coarse and fine protection between the signal wires as well as decoupling resistors. Mechanical identification of the plug to the base element according to the switching type and rated voltage. Protected plug with coding pin and counter-profile for the base element. Optical identification of the protected plug based on the type of protected switching and the voltage level. It is possible to mark the plug.
Short specification Surge protection plug for base element VSPC BASE 1CL PW with dual protective circuits, for 24 V power supply and a paired cable for floating-ground powered signal circuit.

Approvals

Approvals CE FUSAFETY UL
ROHS Conform
UL File Number Search UL Website
Certificate No. (UL) E311081

Related products

There are no products in this group.