Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Heavy duty connectors
Industrial Ethernet Connectors
Circular Connectors
Power
Valve plug-in connector
Signal Converter
Battery Connector
BUS connectors
Sample Kits Single Pair Ethernet
RJ45, Hybrid & USB connectors
SPE connectors (Single Pair Ethernet)
FO connectors (Fibre-Optic)
DIN rail outlets
Junction boxes / connectors
Active components
Cable connector
Accessories
Mounting rail outlet RJ45
Mounting rail outlet SPE
Mounting rail outlet RJ12
Mounting rail outlet USB
Fibre optic mounting rail outlet
Module
Coupling
General ordering data
Version
Mounting rail outlet, RJ45, EIA/TIA T568 A, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.
8946930000
Type
IE-TO-RJ45-FJ-A
GTIN (EAN)
4032248734917
Qty.
10 pc(s).
Dimensions and weights
Net weight
5.42 g
Temperatures
Operating temperature
-40 °C...70 °C
Humidity
0...93 % rel. humidity
General data
Reference product
1962850000
Connection 1
RJ45
Connection 2
IDC
Configuration
Switchable volt. connection from module/coupling to mounting rail
Wiring
EIA/TIA T568 A
Colour
Light Grey
Shock resistance acc. to IEC 60512-6-3
250 ms-2
Vibration resistance acc. to IEC 60512-6-4
50 ms-2 sinusoidal (9…500 Hz)
Humidity
0...93 % rel. humidity
Housing main material
PA UL 94 V0, PA 66 UL V0 E63957
Insulation cross-section, max.
1.6 mm
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact material
Spring steel, Ni 1.2 µm
Contact surface
Au ≥ 0.8 µm
Connection diameter, solid
0.4...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 24...AWG 22
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26...AWG 22
Sheath diameter, min.
5.5 mm
Sheath diameter, max.
10 mm
Type of mounting
TS 35
Shielding
Yes
Protection degree
IP20
Plugging cycles
750 (RJ45)
Ability to reconnect
≥ 10 cycles for AWG 23-26, ≥ 4 cycles for AWG 22
Electrical properties
Contact resistance
≤ 20 mΩ
Current-carrying capacity at 50 °C
1 A
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
Insulation strength
500 MΩ
PoE / PoE+
conforming to IEEE 802.3bt
General standards
Connector standard
IEC 60603-7-51
Classifications
ETIM 6.0
EC000313
ETIM 7.0
EC000313
ETIM 8.0
EC000313
ETIM 9.0
EC000313
ECLASS 9.0
27-44-03-20
ECLASS 9.1
19-17-01-25
ECLASS 10.0
27-44-03-20
ECLASS 11.0
27-44-03-20
ECLASS 12.0
27-44-03-20
ECLASS 13.0
27-44-03-20
Order No.:
8946940000
Type:
IE-TO-RJ45-FJ-B
Version:
Mounting rail outlet, RJ45, EIA/TIA T568 B, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
8946950000
Type:
IE-TO-RJ45-FJ-P
Version:
Mounting rail outlet, RJ45, PROFINET, IP20, Cat.5 (ISO/IEC 11801)
Order No.:
8808360000
Type:
IE-XM-RJ45/IDC
Version:
Mounting rail outlet, RJ45, RJ45 module, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010)
Version
Mounting rail outlet, RJ45, EIA/TIA T568 A, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.
8946930000
Type
IE-TO-RJ45-FJ-A
GTIN (EAN)
4032248734917
Qty.
10 pc(s).
Operating temperature
-40 °C...70 °C
Humidity
0...93 % rel. humidity
Reference product
1962850000
Connection 1
RJ45
Connection 2
IDC
Configuration
Switchable volt. connection from module/coupling to mounting rail
Wiring
EIA/TIA T568 A
Colour
Light Grey
Shock resistance acc. to IEC 60512-6-3
250 ms-2
Vibration resistance acc. to IEC 60512-6-4
50 ms-2 sinusoidal (9…500 Hz)
Humidity
0...93 % rel. humidity
Housing main material
PA UL 94 V0, PA 66 UL V0 E63957
Insulation cross-section, max.
1.6 mm
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact material
Spring steel, Ni 1.2 µm
Contact surface
Au ≥ 0.8 µm
Connection diameter, solid
0.4...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 24...AWG 22
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26...AWG 22
Sheath diameter, min.
5.5 mm
Sheath diameter, max.
10 mm
Type of mounting
TS 35
Shielding
Yes
Protection degree
IP20
Plugging cycles
750 (RJ45)
Ability to reconnect
≥ 10 cycles for AWG 23-26, ≥ 4 cycles for AWG 22
Contact resistance
≤ 20 mΩ
Current-carrying capacity at 50 °C
1 A
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
Insulation strength
500 MΩ
PoE / PoE+
conforming to IEEE 802.3bt
Connector standard
IEC 60603-7-51
ETIM 6.0
EC000313
ETIM 7.0
EC000313
ETIM 8.0
EC000313
ETIM 9.0
EC000313
ECLASS 9.0
27-44-03-20
ECLASS 9.1
19-17-01-25
ECLASS 10.0
27-44-03-20
ECLASS 11.0
27-44-03-20
ECLASS 12.0
27-44-03-20
ECLASS 13.0
27-44-03-20
Order No.:
8946940000
Type:
IE-TO-RJ45-FJ-B
Version:
Mounting rail outlet, RJ45, EIA/TIA T568 B, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
8946950000
Type:
IE-TO-RJ45-FJ-P
Version:
Mounting rail outlet, RJ45, PROFINET, IP20, Cat.5 (ISO/IEC 11801)
Order No.:
8808360000
Type:
IE-XM-RJ45/IDC
Version:
Mounting rail outlet, RJ45, RJ45 module, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010)
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.