MICROOPTO, Solid-state relay, Rated control voltage: 12 V DC...28 V DC , Rated switching voltage: 19.6…28.8 V DC, Continuous current: 50 mA, Screw connection
Order No.
8937990000
Type
MOS 12-28VDC 100KHZ
GTIN (EAN)
4032248716227
Qty.
1 pc(s).
Dimensions and weights
Depth
97.8 mm
Depth (inches)
3.85 inch
Height
88.1 mm
Height (inches)
3.468 inch
Width
6.1 mm
Width (inches)
0.24 inch
Net weight
31.81 g
Temperatures
Storage temperature
-40 °C...80 °C
Operating temperature
-25 °C...60 °C
Humidity
5-95% relative humidity, Tu = 55°C, without condensation
Probability of failure
MTTF
2,559 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
d32f8e61-6733-45d6-9062-c95f9903aad6
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
Control side
Rated control voltage
12 V DC...28 V DC
Power rating
≤ 360 mW
Status indicator
Green LED
Protective circuit
Varistor, Reverse polarity protection
Input frequency
100 kHz
Load side
Rated switching voltage
19.6…28.8 V DC
Continuous current
0.05 A
Rated switching current
50 mA
Load category
LC A
Max. switching voltage, DC
48 V
Pulse load, max. current
0.6 A (20 ms)
Switch-on delay
<200 ns
Switch-off delay
<400 ns
Voltage drop at max. load
≤ 2 V
Leakage current
<1 µA
Short-circuit-proof
No
Protective circuit, load side
Varistor, Reverse polarity protection
Contact type
1 NO contact (Transistor)
max. switching frequency (DC control voltage)
530 kHz
Nominal auxiliary voltage
19.6…28.8 V / max. 8 mA
General data
Rail
TS 35
Colour
black
UL 94 flammability rating
V-0
UL94 flammability rating component
Component
Housing
UL94 flammability rating
V-0
Insulation coordination
Rated voltage
30 V
Pollution severity
2
Surge voltage category
II
Dielectric strength for control side - load side
350 Veff / 1 min.
Dielectric strength to mounting rail
350 Veff / 1 min.
Impulse withstand voltage
500 V (1,2/50 μ)
Protection degree
IP20
Further details of approvals / standards
Certificate No. (DNV)
TAE000033E
Certificate no. (cULus)
E141197
Connection data
Wire connection method
Screw connection
Stripping length, rated connection
7 mm
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
4 mm²
Wire cross-section, solid, min.
0.5 mm²
Wire cross-section, solid, max.
4 mm²
Wire connection cross section, finely stranded, min.
MICROOPTO, Solid-state relay, Rated control voltage: 12 V DC...28 V DC , Rated switching voltage: 19.6…28.8 V DC, Continuous current: 50 mA, Screw connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.