Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MOS 24VDC/5-33VDC 10A
         

Similar to illustration

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...33 V DC, Continuous current: 10 A, Screw connection
Order No. 8937940000
Type MOS 24VDC/5-33VDC 10A
GTIN (EAN) 4032248716173
Qty. 1 pc(s).

Dimensions and weights

Depth 97.8 mm
Depth (inches) 3.85 inch
Height 88.1 mm
Height (inches) 3.468 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 38.81 g

Temperatures

Storage temperature -40 °C...60 °C
Operating temperature -25 °C...60 °C
Humidity 5 - 93% rel. humidity, Tu = 40°C, no condensation

Probability of failure

MTTF 399 a

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP d32f8e61-6733-45d6-9062-c95f9903aad6

Control side

Rated control voltage 24 V DC ±20 %
Power rating 400 mW
Status indicator Green LED
Protective circuit Varistor, Reverse polarity protection
Input frequency 50 Hz

Load side

Rated switching voltage 5...33 V DC
Continuous current 10 A
Rated switching current 10 A
Load category LC A
Pulse load, max. current ≤ 11 A (≤ 200 µs)
Switch-on delay typ. 250 µs
Switch-off delay typical. 700 µs
Voltage drop at max. load approx. 100 mV
Leakage current <1 mA
Min. switching current 10 mA
Short-circuit-proof Yes (limited for 4 h / current limitation external <200 A)
Load side status indicator LED red, short-circuit /overload at the output
Protective circuit, load side Current sensor, Varistor, Free-wheeling diode
Contact type 1 NO contact (POWER MOS-FET)
max. switching frequency (DC control voltage) 50 Hz

General data

Rail TS 35
Colour black
UL 94 flammability rating V-0
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side > 3 mm
Dielectric strength for control side - load side 3 KVeff / 1 Min.
Dielectric strength to mounting rail 4 kVeff / 1 Min.
Impulse withstand voltage 4 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate No. (DNV) TAE000033E
Certificate no. (cULus) E141197

Connection data

Wire connection method Screw connection
Stripping length, rated connection 7 mm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Blade size 0.6 x 3.5 mm

Important note

Product information The cable lengths must not exceed 30 m.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001504
ETIM 7.0 EC001504
ETIM 8.0 EC001504
ETIM 9.0 EC001504
ECLASS 9.0 27-37-16-04
ECLASS 9.1 27-37-16-04
ECLASS 10.0 27-37-16-04
ECLASS 11.0 27-37-16-04
ECLASS 12.0 27-37-16-04
ECLASS 13.0 27-37-16-04
ECLASS 14.0 27-37-16-04

Approvals

Approvals CE CULUS DETNORVER UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 8937830000
Type: MOS 24VDC/12-300VDC 1A
Version:
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 12...300 V DC, Continuous current: 1 A, Screw connection
 
Order No.: 8937970000
Type: MOS 24VDC/8-30VDC 2A
Version:
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 8...30 V DC, Continuous current: 2 A, Screw connection