Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VSPC TAZ 4CH 24V
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 65 V
Order No. 8924650000
Type VSPC TAZ 4CH 24V
GTIN (EAN) 4032248696291
Qty. 1 pc(s).

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 90 mm
Height (inches) 3.543 inch
Width 17.8 mm
Width (inches) 0.701 inch
Net weight 40 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70
Humidity 5...96 %

Probability of failure

SIL in compliance with IEC 61508 3
MTTF 3,567 a
SFF 100 %
λges 32 
PFH in 1*10-9 per hour

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 71e97bb7-979f-4330-94c0-20c629bb05e3

Rated data UL

Certificate No. (UL) E311081
UL certificate UL 497b Certificate

CSA protection data

Gas group C IIB
Gas group D IIA
Gas groups A, B IIC
Input voltage, max. Ui 39 V
Internal capacity, max. CI 4 nF
Internal inductance, max. LI 0 µH

General data

Colour orange
Design Terminal, miscellaneous
Optical function display No
Protection degree IP20
Segment Measurement - Monitoring - Setting
UL 94 flammability rating V-0
Version without warning function / function indicator

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Capacitance 680 pF
Discharge current Imax (8/20µs) wire-wire 0,1 kA
Discharge current In (8/20µs) wire-wire 0.05 kA
Fuse 10A
Max. continuous voltage, Uc (AC) 28 V
Max. continuous voltage, Uc (DC) 39 V
Number of poles 2
Overload - failure mode Mode 1
Protection level UP (typ.) 65 V
Protection level on output side Wire-PE 1kV/µs, typically 55 V
Protection level on output side Wire-wire 1 kV/µs, typically 50 V
Protection level on output side Wire-wire 8/20 µs, typically 55 V
Protection level, UP wire - PE 55 V
Rated current IN 10 A
Rated voltage (AC) 24 V
Rated voltage (DC) 28 V
Requirements category acc. to IEC 61643-21 C3
Signalling contact No
Standards According to IEC61643-21
Surge current-carrying capacity C3 20 A 10/1000 μs
Voltage type DC
Volume resistance 0.20 Ω

Further details of approvals

GOST certificate GOST-Zertifikat

Connection data

Type of connection Pluggable in VSPC BASE

Ratings IECEx/ATEX/cUL

cUL certificate cUL Certificate

Important note

Product information External wire bridges must be used for connection to PE.Mode 2: State where the voltage-limiting part of the SPD was short-circuited due to a very low impedance within the SPD. The line is inoperable, but the measuring equipment is still protected by means of a short-circuit.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000943
ETIM 7.0 EC000943
ETIM 8.0 EC000943
ETIM 9.0 EC000943
ECLASS 9.0 27-13-08-07
ECLASS 9.1 27-13-08-07
ECLASS 10.0 27-13-08-07
ECLASS 11.0 27-13-08-07
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Surge protection plug for base element VSPC BASE 2/4CH, common mode voltage protection for four cables. Version: 24 V AC Single-stage protective circuitry in plug, consisting of suppressor protection to the common ground. Mechanical identification of the plug to the base element according to the switching type and rated voltage. Protected plug with coding pin and counter-profile for the base element. Optical identification of the protected plug based on the type of protected switching and the voltage level. It is possible to mark the plug.
Short specification Surge protection plug for base element VSPC BASE 2/4CH, fine common mode voltage protection for four cables. Version: 24 V AC

Approvals

Approvals CE CSAEX FUSAFETY UL
ROHS Conform
UL File Number Search UL Website
Certificate No. (UL) E311081

Related products

Order No.: 8924590000
Type of connection: Pluggable in VSPC BASE
Type: VSPC GDT 2CH 150VAC/230VDC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 1000 V
 
Order No.: 8924570000
Type of connection: Pluggable in VSPC BASE
Type: VSPC GDT 2CH 90V
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 1000 V