Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VSPC 4SL 24VAC
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
Order No. 8924340000
Type VSPC 4SL 24VAC
GTIN (EAN) 4032248695980
Qty. 1 pc(s).

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 90 mm
Height (inches) 3.543 inch
Width 17.8 mm
Width (inches) 0.701 inch
Net weight 47 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70
Humidity 5...96 %

Probability of failure

SIL in compliance with IEC 61508 2
MTTF 2,665 a
SFF 79.3 %
λges 43 
PFH in 1*10-9 per hour 8.9 

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 71e97bb7-979f-4330-94c0-20c629bb05e3
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a

Rated data UL

Certificate No. (UL) E311081
UL certificate UL 497b Certificate

CSA protection data

Gas group C IIB
Gas group D IIA
Gas groups A, B IIC
Input voltage, max. Ui 39 V
Internal capacity, max. CI 4 nF
Internal inductance, max. LI 0 µH

General data

Colour orange
Design Terminal, miscellaneous
Optical function display No
Protection degree IP20
Segment Measurement - Monitoring - Setting
UL 94 flammability rating V-0
Version without warning function / function indicator
protected binary signals

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Discharge current Imax (8/20µs) GND-PE 10 kA
Discharge current Imax (8/20µs) wire-PE 10 kA
Discharge current Imax (8/20µs) wire-wire 10 kA
Discharge current In (8/20µs) GND-PE 2.5 kA
Discharge current In (8/20µs) wire-PE 2.5 kA
Discharge current In (8/20µs) wire-wire 2.5 kA
Fuse 0.5 A
Lightning test current, Iimp (10/350 µs) GND-PE 2.5 kA
Lightning test current, Iimp (10/350 µs) Wire-PE 2.5 kA
Lightning test current, Iimp (10/350 µs) wire-wire 2.5 kA
Max. continuous voltage, Uc (AC) 28 V
Max. continuous voltage, Uc (DC) 40 V
Number of poles 2
Overload - failure mode Modus 2
Protection level UP (typ.) 250 V
Protection level on output side Wire-PE 1kV/µs, typically 60 V
Protection level on output side Wire-wire 1 kV/µs, typically 110 V
Protection level on output side Wire-wire 8/20 µs, typically 80 V
Protection level, UP GND - PE 450 V
Protection level, UP wire - PE 45 V
Pulse-reset capacity ≤ 40 ms
Rated current IN 300 mA
Rated voltage (AC) 24 V
Rated voltage (DC) 34 V
Requirements category acc. to IEC 61643-21 C1, C2, C3, D1
Signal transmission properties (-3 dB) 2.7 MHz
Signalling contact No
Standards IEC 61643-21
Surge current-carrying capacity C1 < 1 kA 8/20 μs
Surge current-carrying capacity C2 5 kA 8/20 μs
Surge current-carrying capacity C3 100 A 10/1000 μs
Surge current-carrying capacity D1 2.5 kA 10/350 μs
Voltage type AC
Volume resistance 4.7 Ω

Further details of approvals

GOST certificate GOST-Zertifikat

Connection data

Type of connection Pluggable in VSPC BASE

Ratings IECEx/ATEX/cUL

cUL certificate cUL Certificate

Important note

Product information Mode 2: State where the voltage-limiting part of the SPD was short-circuited due to a very low impedance within the SPD. The line is inoperable, but the measuring equipment is still protected by means of a short-circuit.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000943
ETIM 7.0 EC000943
ETIM 8.0 EC000943
ETIM 9.0 EC000943
ECLASS 9.0 27-13-08-07
ECLASS 9.1 27-13-08-07
ECLASS 10.0 27-13-08-07
ECLASS 11.0 27-13-08-07
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90
ECLASS 14.0 27-17-90-90

Tender specification sheets

Long specification Surge protection plug for use in connection with the base element VSPC BASE 4SL for four wires with a common ground. Two-stage protection circuit in the plug consisting of coarse protection, decoupling resistors and fine protection between the signal wires and the signal ground/ground/earth. Mechanical identification of the plug to the base element according to the switching type and rated voltage. Protected plug with coding pin and counter-profile for the base element. Optical identification of the protected plug based on the type of protected switching and the voltage level. It is possible to mark the plug.
Short specification Surge protection plug for base element, coarse and fine common mode voltage protection for four wires with a common ground. Version: 24 V AC

Approvals

Approvals CE CSAEX FUSAFETY UL
ROHS Conform
UL File Number Search UL Website
Certificate No. (UL) E311081

Related products

Type of connection: Pluggable in VSPC BASE
Order No.: 8953630000
Type: VSPC 2SL 12VAC EX
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924230000
Type: VSPC 2SL 12VDC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 200 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8953620000
Type: VSPC 2SL 12VDC EX
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 200 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924350000
Type: VSPC 2SL 24VAC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924330000
Type: VSPC 2SL 24VDC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8953670000
Type: VSPC 2SL 24VDC EX
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924370000
Type: VSPC 2SL 48VAC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 300 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8953640000
Type: VSPC 2SL 48VAC EX
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 300 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924210000
Type: VSPC 2SL 5VDC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 200 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 1161150000
Type: VSPC 4SL 12VAC EX
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924220000
Type: VSPC 4SL 12VDC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 200 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 1161170000
Type: VSPC 4SL 12VDC EX
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 200 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 1161180000
Type: VSPC 4SL 24VAC EX
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924320000
Type: VSPC 4SL 24VDC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 1161190000
Type: VSPC 4SL 24VDC EX
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924360000
Type: VSPC 4SL 48VAC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 300 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924200000
Type: VSPC 4SL 5VDC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 200 V
 
Type of connection: Pluggable in VSPC BASE
Order No.: 8924380000
Type: VSPC 4SL 60VAC
Version:
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 350 V