RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, PUSH IN, Test button available: Yes
Order No.
8921130000
Type
RCMKITP-I 24VAC 4CO LD
GTIN (EAN)
4032248692347
Qty.
10 pc(s).
Dimensions and weights
Depth
78.3 mm
Depth (inches)
3.083 inch
Height
98 mm
Height (inches)
3.858 inch
Width
28 mm
Width (inches)
1.102 inch
Net weight
108.4 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Control side
Rated control voltage
24 V AC
Rated current AC
55 mA
Power rating
1.32 VA
Coil resistance
192 Ω ± 10 %
Coil tolerance
10 %
Status indicator
red LED
Load side
Rated switching voltage
240 V AC
Continuous current
6 A
Max. switching frequency at rated load
0.1 Hz
Max. switching voltage, AC
250 V
Inrush current
12 A / 20 ms
AC switching capacity (resistive), max.
1500 VA
DC switching capacity (resistive), max.
144 W @ 24 V
Switch-on delay
≤ 15 ms
Switch-off delay
≤ 10 ms
Contact type
4 CO contact (AgNi)
Mechanical service life
AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
Min. switching power
1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V
General data
Rail
TS 35
Test button available
Yes
Version of test button
Lockable test button, Momentary test button
Mechanical switch position indicator
Yes
Colour
black
Insulation coordination
Rated voltage
250 V
Pollution severity
2
Surge voltage category
III
Insulating material group
IIIa
Clearance and creepage distances for control side - load side
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, PUSH IN, Test button available: Yes
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 6 A, PUSH IN, Test button available: Yes
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 6 A, PUSH IN, Test button available: Yes
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, PUSH IN, Test button available: Yes
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, PUSH IN, Test button available: Yes
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 6 A, PUSH IN, Test button available: Yes
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 6 A, PUSH IN, Test button available: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.