Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C6ES8VG0250A40A40-E
         

Icon
 

General ordering data

Version System cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), PVC, 25 m
Order No. 8903620250
Type IE-C6ES8VG0250A40A40-E
GTIN (EAN) 4032248664818
Qty. 1 pc(s).

Dimensions and weights

Length 25 m
Length (inches) 984.252 inch
Net weight 1,218 g

Temperatures

Storage temperature -40 °C...75 °C
Operating temperature -40 °C...80 °C
Installation temperature 0 °C...50 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1

Cable specific standards

Generic communication cable facilities ISO / IEC 11801:2002, EN 50173-1:2007
Standard, assembly UL-Style 2879 (80°C/30V)
Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

General standards

Connector standard IEC 60603-7-51

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white - blue, white - orange, white - green, white - brown
Complete shielding Shielding braid made from copper wiring
Cross-section 4*2*AWG 26/7 - 4*2*0.128 mm²
Insulation PE
Insulation cross-section 0.98 mm
Material sheath PVC
Number of wires
Overlap of shielding braid 70 %
Sheath diameter, max. 6.5 mm
Sheath diameter, min. 6.1 mm
Sheathing colour green (RAL 6018)
Sheathing material thickness 0.5 mm
Shielding S/FTP
Shielding braid thickness 0.1 mm
Standard designations S/FTP, LI02YSCY 4X2X0.15 PIMF GN
Strands
Wire core insulation thickness 0.25 mm
Wire material Stranded tin-plated copper wire
Wire pair shielding Plastic foil, Aluminium foil

Electrical properties of cable

Capacity at 1 kHz 45 nF/km
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Characteristic impedance 100 ± 5 Ω at 100MHz
Delay skew 3 ns/100m
Loop resistance 290 Ω/km
Resistance differential 3 %
Shield attenuation 80 dB at 600 Mhz
Signal propagation time 5.13 ns/m
Test voltage: wire-wire-shield 700 V AC
Transfer impedance 15 mΩ/m at 1 MHz, 10 mΩ/m at 10 MHz, 30 mΩ/m at 30 MHz

Mechanical and material properties of cable

Abrasion resistance good
Halogen Yes
Min. bending radius, once only 5 x cable diameter
Min. bending radius, repetitive 10 x cable diameter
Resistance to spread of flame in accordance with IEC 60332-1

Plug

Plug left RJ45, IP20, male contact, straight, Plastic, shielded
Plug right RJ45, IP20, male contact, straight, Plastic, shielded

Plug, left

Plug left RJ45, IP20, male contact, straight, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08

Approvals

Approvals CE UKCA
ROHS Conform

Related products