Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-FM6Z2VO0005DST0ST0X
         

Icon
 

General ordering data

Version Pre-assembled patch cable, crossover, ST IP 20, ST IP 20, 62.5 µm, PVC, 5 m
Order No. 8876380005
Type IE-FM6Z2VO0005DST0ST0X
GTIN (EAN) 4050118192841
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2013-12-06

Dimensions and weights

Length 5 m
Length (inches) 196.85 inch
Net weight 30 g

Temperatures

Storage temperature -25 °C...75 °C
Operating temperature -5 °C...75
Installation temperature -5 °C...50 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
RoHS Compliance Status Compliant

Fibre-optic

Attenuation ≤ 3.2 dB/km at 850 nm, ≤ 0.9 dB/km at 1300 nm
Bandwidth ≥ 250 MHz*km at 850 nm, ≥ 600 MHz*km at 1300 nm
Fibre type GOF, Multimode, OM1

Cable structure

Cable layout ZIPCORD
Core diameter 62.5 µm
Material sheath PVC
Primary coating 245 µm
Sheath diameter 3*6 mm
Sheathing colour orange
Standard designations I-V(ZN)Y

Mechanical and material properties of cable

Min. bending radius, once only 30 mm
Min. bending radius, repetitive 60 mm

Downloads

Approvals

ROHS Conform

Related products