Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
RCI374AE8
         

Icon
Icon
Icon
 

General ordering data

Version RIDERSERIES RCI, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
Order No. 8870260000
Type RCI374AE8
GTIN (EAN) 4032248613632
Qty. 10 pc(s).
Delivery status Discontinued

Dimensions and weights

Depth 26.7 mm
Depth (inches) 1.051 inch
Height 29 mm
Height (inches) 1.142 inch
Width 13 mm
Width (inches) 0.512 inch
Net weight 17.3 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a
REACH SVHC Lead 7439-92-1
SCIP 85ecb834-8971-4667-a012-c65a77e9d726

Rated data UL

Certificate No. (cURus) E522350

Control side

Rated control voltage 48 V DC
Rated current DC 9.5 mA
Power rating 456 mW
Coil resistance 5520 Ω ± 10 %
Status indicator Green LED
Protective circuit Free-wheeling diode

Load side

Rated switching voltage 240 V AC
Continuous current 16 A
Max. switching frequency at rated load 0.1 Hz
Inrush current 30 A / 4 s
AC switching capacity (resistive), max. 4000 VA
DC switching capacity (resistive), max. 384 W @ 24 V
Switch-on delay ≤ 8 ms
Switch-off delay ≤ 6 ms
Contact type 1 CO contact (AgNi)
Mechanical service life AC coil 5 x 106 switching cycles, DC coil 10 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V

General data

Test button available Yes
Version of test button lockable, just when removing the detend lock, Momentary test button
Mechanical switch position indicator Yes
Colour Transparent
UL 94 flammability rating V-2

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIa
Clearance and creepage distances for control side - load side ≥ 8 mm
Dielectric strength for control side - load side 5 kVeff / 1min
Dielectric strength of open contact 1 kVeff / 1 min
Impulse withstand voltage 5 kV (1.2/50 µs)

Further details of approvals / standards

Certificate No. (CSA) 249409-2426937
Certificate No. (VDE) 40018043
Certificate No. (cURus) E522350

Connection data

Wire connection method Plug-in connection
Pitch in mm (P) 5 mm

Downloads

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CSA UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E522350

Related products