RIDERSERIES RCI, Relay, Number of contacts: 1, CO contact with test button AgNi, Rated control voltage: 115 V AC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
Order No.
8870000000
Type
RCI374615
GTIN (EAN)
4032248613366
Qty.
10 pc(s).
Delivery status
Discontinued
Available until
2014-05-20
Dimensions and weights
Depth
26.7 mm
Depth (inches)
1.051 inch
Height
29 mm
Height (inches)
1.142 inch
Width
13 mm
Width (inches)
0.512 inch
Net weight
90 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Rated data UL
Certificate No. (cURus)
E522350
Control side
Rated control voltage
115 V AC
Rated current AC
9.2 mA
Power rating
1058 mVA
Coil resistance
8100 Ω ± 15 %
Coil tolerance
15 %
Load side
Rated switching voltage
240 V AC
Continuous current
16 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
30 A / 4 s
AC switching capacity (resistive), max.
4000 VA
DC switching capacity (resistive), max.
384 W @ 24 V
Switch-on delay
≤ 8 ms
Switch-off delay
≤ 6 ms
Contact type
1 CO contact with test button (AgNi)
Mechanical service life
AC coil 5 x 106 switching cycles, DC coil 10 x 106 switching cycles
RIDERSERIES RCI, Relay, Number of contacts: 1, CO contact with test button AgNi, Rated control voltage: 115 V AC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.