Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SRC-I 1CO
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version RIDERSERIES RCI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection
Order No. 8869470000
Type SRC-I 1CO
GTIN (EAN) 4032248614424
Qty. 10 pc(s).

Dimensions and weights

Depth 62 mm
Depth (inches) 2.441 inch
Height 77 mm
Height (inches) 3.031 inch
Width 16 mm
Width (inches) 0.63 inch
Net weight 36 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Rated data UL

Certificate No. (cURus) E223759

Load side

Rated switching voltage 250 V AC
Continuous current 12 A
Max. switching voltage, AC 400 V
Contact type 1 CO contact

General data

Rail TS 35
Colour black
UL 94 flammability rating V-0

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIa
Creepage and clearance distance input – output ≥ 10 mm
Dielectric strength, Input/Output 5 kVeff / 1min
Type of isolation at input and output reinforced insulation
Dielectric strength of neighbouring contacts 2.5 kVeff / 1 Min.
Type of isolation at neighbouring contacts Functional insulation
Dielectric strength of open contact 1 kVeff / 1 min
Protection degree IP20

Further details of approvals / standards

Standards IEC 61810-1, UL508
Certificate No. (CSA) 249409-2295474
Certificate No. (cURus) E223759

Connection data

Wire connection method Screw connection
Stripping length, rated connection 8 mm
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.7 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 1 mm²
Clamping range, max. 2.5 mm²
Wire cross-section, solid, min. 1 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 1 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 1 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 2.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 1 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²
Blade size size PZ1
Pitch in mm (P) 3.5 mm

Important note

Product information IP20 without connected conductor at complete opened clamping yoke connection.

Downloads

Eplan Data Portal Eplan data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001456
ETIM 7.0 EC001456
ETIM 8.0 EC001456
ETIM 9.0 EC001456
ECLASS 9.0 27-37-16-03
ECLASS 9.1 27-37-16-03
ECLASS 10.0 27-37-16-03
ECLASS 11.0 27-37-16-03
ECLASS 12.0 27-37-16-03
ECLASS 13.0 27-37-16-03
ECLASS 14.0 27-37-16-03

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E223759

Related products