Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
PROFINET cord sets
Ethernet/IP cord sets
EtherCat cord sets
Patchcords
Sensor-Actuator-Cable
CANopen/ DeviceNet cord sets
Railway cord sets
Power cord sets
PROFIBUS cord sets
Sub-Bus cord sets
Accessories
V6 cable
Cat.5 PUR dragline cable - V06 plastic
General ordering data
Version
Dragline cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 67 V 06, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
Order No.
8829720000
Type
IE-C5ED8UG0020A46A46-X
GTIN (EAN)
4032248533886
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2012-12-31
Dimensions and weights
Length
2 m
Length (inches)
78.74 inch
Net weight
160 g
Temperatures
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...80
Installation temperature
-40 °C...80 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
Cable specific standards
Impervious to smoke
According to IEC 61034-2
Standard, assembly
UL-Style 20963 (80°C/30V)
Standard, insulating material
DIN EN 50290-2-25 (HD 624.5)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Electrical properties
Insulation strength
500,000 Ω
General standards
Connector standard
IEC 60603-7-51
Standards
Connector standard
IEC 60603-7-51
Impervious to smoke
According to IEC 61034-2
Standard, assembly
UL-Style 20963 (80°C/30V)
Standard, insulating material
DIN EN 50290-2-25 (HD 624.5)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Cable structure
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white/blue - blue, white/orange - orange, white/green - green, white/brown - brown
Complete shielding
Plastic foil, Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Filler
As central element, Between the individual wire pairs
Insulation cross-section
0.95 mm
Material sheath
PUR
Overlap of shielding braid
90 %
Sheath diameter, max.
6.8 mm
Sheath diameter, min.
6.5 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.85 mm
Shielding
SF/UTP
Shielding braid thickness
0.1 mm
Standard designations
LI9Y(ST)C11Y 4X2X0.14 VZN GN, SF/UTP
Strands
7
Wire core insulation thickness
0.23 mm
Wire material
Stranded tin-plated copper wire
Electrical properties of cable
Capacity at 800 Hz
50 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 15 Ω at 1–100 MHz
Delay skew
40 ns/100m
Insulation strength
500,000 Ω
Loop resistance
290 Ω/km
Operating voltage (UL rating)
30 V
Operating voltage, UL
30 V
Resistance differential
2 %
Signal propagation time
5.55 ns/m
Speed
180 m/min
Test voltage: wire-wire-shield
700 Vrms , 50 Hz, 1 min
Transfer impedance
100 mΩ/m at 10 MHz
Mechanical and material properties of cable
Abrasion resistance
very good
Acceleration
5 m/s²
Fire propagation
No
Halogen
halogen-free, according to IEC 60754-2
Impervious to smoke
According to IEC 61034-2
Min. bending radius, repetitive
60 mm
Pulling force
≤ 100 N
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Silicone-free
Yes
Speed
180 m/min
Torsion resistance
30 °/m
UV-resistant
Yes
Version
Dragline cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 67 V 06, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
Order No.
8829720000
Type
IE-C5ED8UG0020A46A46-X
GTIN (EAN)
4032248533886
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2012-12-31
Length
2 m
Length (inches)
78.74 inch
Net weight
160 g
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...80
Installation temperature
-40 °C...80 °C
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
Impervious to smoke
According to IEC 61034-2
Standard, assembly
UL-Style 20963 (80°C/30V)
Standard, insulating material
DIN EN 50290-2-25 (HD 624.5)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Insulation strength
500,000 Ω
Connector standard
IEC 60603-7-51
Connector standard
IEC 60603-7-51
Impervious to smoke
According to IEC 61034-2
Standard, assembly
UL-Style 20963 (80°C/30V)
Standard, insulating material
DIN EN 50290-2-25 (HD 624.5)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white/blue - blue, white/orange - orange, white/green - green, white/brown - brown
Complete shielding
Plastic foil, Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Filler
As central element, Between the individual wire pairs
Insulation cross-section
0.95 mm
Material sheath
PUR
Overlap of shielding braid
90 %
Sheath diameter, max.
6.8 mm
Sheath diameter, min.
6.5 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.85 mm
Shielding
SF/UTP
Shielding braid thickness
0.1 mm
Standard designations
LI9Y(ST)C11Y 4X2X0.14 VZN GN, SF/UTP
Strands
7
Wire core insulation thickness
0.23 mm
Wire material
Stranded tin-plated copper wire
Capacity at 800 Hz
50 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 15 Ω at 1–100 MHz
Delay skew
40 ns/100m
Insulation strength
500,000 Ω
Loop resistance
290 Ω/km
Operating voltage (UL rating)
30 V
Operating voltage, UL
30 V
Resistance differential
2 %
Signal propagation time
5.55 ns/m
Speed
180 m/min
Test voltage: wire-wire-shield
700 Vrms , 50 Hz, 1 min
Transfer impedance
100 mΩ/m at 10 MHz
Abrasion resistance
very good
Acceleration
5 m/s²
Fire propagation
No
Halogen
halogen-free, according to IEC 60754-2
Impervious to smoke
According to IEC 61034-2
Min. bending radius, repetitive
60 mm
Pulling force
≤ 100 N
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Silicone-free
Yes
Speed
180 m/min
Torsion resistance
30 °/m
UV-resistant
Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.