Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5ED8UG0010A46A46-X
         

Icon
 

General ordering data

Version Dragline cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 67 V 06, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m
Order No. 8829710000
Type IE-C5ED8UG0010A46A46-X
GTIN (EAN) 4032248533879
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2012-12-31

Dimensions and weights

Length 1 m
Length (inches) 39.37 inch
Net weight 107 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...80
Installation temperature -40 °C...80 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
RoHS Compliance Status Compliant

Cable specific standards

Impervious to smoke According to IEC 61034-2
Standard, assembly UL-Style 20963 (80°C/30V)
Standard, insulating material DIN EN 50290-2-25 (HD 624.5)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Electrical properties

Insulation strength 500,000 Ω

General standards

Connector standard IEC 60603-7-51

Standards

Connector standard IEC 60603-7-51
Impervious to smoke According to IEC 61034-2
Standard, assembly UL-Style 20963 (80°C/30V)
Standard, insulating material DIN EN 50290-2-25 (HD 624.5)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white/blue - blue, white/orange - orange, white/green - green, white/brown - brown
Complete shielding Plastic foil, Aluminium foil, Shielding braid made from copper wiring
Cross-section 4*2*AWG 26/7 - 4*2*0.128 mm²
Filler As central element, Between the individual wire pairs
Insulation cross-section 0.95 mm
Material sheath PUR
Overlap of shielding braid 90 %
Sheath diameter, max. 6.8 mm
Sheath diameter, min. 6.5 mm
Sheathing colour green (RAL 6018)
Sheathing material thickness 0.85 mm
Shielding SF/UTP
Shielding braid thickness 0.1 mm
Standard designations LI9Y(ST)C11Y 4X2X0.14 VZN GN, SF/UTP
Strands
Wire core insulation thickness 0.23 mm
Wire material Stranded tin-plated copper wire

Electrical properties of cable

Capacity at 800 Hz 50 nF/km
Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 15 Ω at 1–100 MHz
Delay skew 40 ns/100m
Insulation strength 500,000 Ω
Loop resistance 290 Ω/km
Operating voltage (UL rating) 30 V
Operating voltage, UL 30 V
Resistance differential 2 %
Signal propagation time 5.55 ns/m
Speed 180 m/min
Test voltage: wire-wire-shield 700 Vrms, 50 Hz, 1 min
Transfer impedance 100 mΩ/m at 10 MHz

Mechanical and material properties of cable

Abrasion resistance very good
Acceleration 5 m/s²
Fire propagation No
Halogen halogen-free, according to IEC 60754-2
Impervious to smoke According to IEC 61034-2
Min. bending radius, repetitive 60 mm
Pulling force ≤ 100 N
Resistance to oils in accordance with IEC 60811-2-1
Resistance to spread of flame in accordance with IEC 60332-1
Silicone-free Yes
Speed 180 m/min
Torsion resistance 30 °/m
UV-resistant Yes