Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
PROFINET cord sets
Ethernet/IP cord sets
EtherCat cord sets
Patchcords
Sensor-Actuator-Cable
CANopen/ DeviceNet cord sets
Railway cord sets
Power cord sets
PROFIBUS cord sets
Sub-Bus cord sets
Accessories
V6 cable
Cat.6 PUR system cable - V06 plastic
General ordering data
Version
System cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 67 V 06, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 15 m
Order No.
8829550000
Type
IE-C6ES8UG0150A46A46-X
GTIN (EAN)
4032248534043
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2012-12-31
Dimensions and weights
Length
15 m
Length (inches)
590.551 inch
Net weight
764 g
Temperatures
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...80
Installation temperature
-15 °C...60 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
Cable specific standards
Corrosiveness of fumes
to IEC 60754-2
Generic communication cable facilities
EN 50173-1:2007, ISO / IEC 11801:2002
Standard, assembly
UL-Style 20963 (80°C/30V)
General standards
Connector standard
IEC 60603-7-51
Standards
Connector standard
IEC 60603-7-51
Corrosiveness of fumes
to IEC 60754-2
Generic communication cable facilities
EN 50173-1:2007, ISO / IEC 11801:2002
Standard, assembly
UL-Style 20963 (80°C/30V)
Cable structure
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white - blue, white - orange, white - green, white - brown
Complete shielding
Shielding braid made from copper wiring
Copper diameter
0.48 mm
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Insulation
PE
Insulation cross-section
1.03
Material sheath
PUR
Sheath diameter, max.
6.5 mm
Sheath diameter, min.
6.1 mm
Sheathing colour
green (RAL 6018)
Shielding
S/FTP
Shielding braid thickness
0.1 mm
Standard designations
S/FTP, LIO2YSC11Y 4x2x0.15 PIMF FRNC GN
Strands
7
Wire material
Stranded tin-plated copper wire
Wire pair shielding
Aluminium foil
Electrical properties of cable
Capacity at 1 kHz
45 nF/km
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Characteristic impedance
100 ± 5 Ω at 100MHz
Delay skew
3 ns/100m
Loop resistance
290 Ω/km
Signal propagation time
4.5 ns/m
Test voltage: wire-wire-shield
700 V AC
Transfer impedance
15 mΩ/m at 1 MHz, 10 mΩ/m at 10 MHz, 30 mΩ/m at 30 MHz
Mechanical and material properties of cable
Abrasion resistance
very good
Corrosiveness of fumes
to IEC 60754-2
Halogen
halogen-free, according to IEC 60754-2
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
10 x cable diameter
Pulling force
≤ 100 N
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Version
System cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 67 V 06, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 15 m
Order No.
8829550000
Type
IE-C6ES8UG0150A46A46-X
GTIN (EAN)
4032248534043
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2012-12-31
Length
15 m
Length (inches)
590.551 inch
Net weight
764 g
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...80
Installation temperature
-15 °C...60 °C
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
Corrosiveness of fumes
to IEC 60754-2
Generic communication cable facilities
EN 50173-1:2007, ISO / IEC 11801:2002
Standard, assembly
UL-Style 20963 (80°C/30V)
Connector standard
IEC 60603-7-51
Connector standard
IEC 60603-7-51
Corrosiveness of fumes
to IEC 60754-2
Generic communication cable facilities
EN 50173-1:2007, ISO / IEC 11801:2002
Standard, assembly
UL-Style 20963 (80°C/30V)
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white - blue, white - orange, white - green, white - brown
Complete shielding
Shielding braid made from copper wiring
Copper diameter
0.48 mm
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Insulation
PE
Insulation cross-section
1.03
Material sheath
PUR
Sheath diameter, max.
6.5 mm
Sheath diameter, min.
6.1 mm
Sheathing colour
green (RAL 6018)
Shielding
S/FTP
Shielding braid thickness
0.1 mm
Standard designations
S/FTP, LIO2YSC11Y 4x2x0.15 PIMF FRNC GN
Strands
7
Wire material
Stranded tin-plated copper wire
Wire pair shielding
Aluminium foil
Capacity at 1 kHz
45 nF/km
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Characteristic impedance
100 ± 5 Ω at 100MHz
Delay skew
3 ns/100m
Loop resistance
290 Ω/km
Signal propagation time
4.5 ns/m
Test voltage: wire-wire-shield
700 V AC
Transfer impedance
15 mΩ/m at 1 MHz, 10 mΩ/m at 10 MHz, 30 mΩ/m at 30 MHz
Abrasion resistance
very good
Corrosiveness of fumes
to IEC 60754-2
Halogen
halogen-free, according to IEC 60754-2
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
10 x cable diameter
Pulling force
≤ 100 N
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.