Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RCLKITZ 230VAC 2CO LED
         

Icon
Icon
Icon
Icon
 

General ordering data

Version RIDERSERIES RCL, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 8 A, Tension-clamp connection, Test button available: No
Order No. 8798670000
Type RCLKITZ 230VAC 2CO LED
GTIN (EAN) 4032248494293
Qty. 10 pc(s).

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 97 mm
Height (inches) 3.819 inch
Width 16 mm
Width (inches) 0.63 inch
Net weight 61.6 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Control side

Rated control voltage 230 V AC
Rated current AC 3.2 mA
Power rating 0.75 VA
Coil resistance 32500 Ω ± 15 %
Status indicator red LED
Protective circuit Free-wheeling diode

Load side

Rated switching voltage 250 V AC
Continuous current 8 A
Inrush current 15 A / 4 s
AC switching capacity (resistive), max. 4000 VA
DC switching capacity (resistive), max. 384 W @ 24 V
Switch-on delay ≤ 10 ms
Switch-off delay ≤ 6 ms
Contact type 2 CO contact (AgNi)
Mechanical service life AC coil 5 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V

General data

Rail TS 35
Test button available No
Mechanical switch position indicator No
Colour black
UL 94 flammability rating V-2

Insulation coordination

Pollution severity 2
Dielectric strength, Input/Output 5 kVeff / 1min
Protection degree IP20

Further details of approvals / standards

Relevant base 8783930000
Relevant relay 4058630000
Certificate no. (CSA) relay 249409-2426937
Certificate no. (cURus) relay E522350
Certificate no. (cURus) base E223759

Connection data

Wire connection method Tension-clamp connection
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 1.5 mm²
Blade size 0.4 x 2.5 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CE
ROHS Conform

Related products