Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PAS CMR 0,5...2,5 A DC
         

Icon
Icon
Icon
 

General ordering data

Version Current monitoring, 0.5...2.5 A DC, Screw connection
Order No. 8742610000
Type PAS CMR 0,5...2,5 A DC
GTIN (EAN) 4032248413928
Qty. 10 pc(s).

Dimensions and weights

Depth 95 mm
Depth (inches) 3.74 inch
Width 15.3 mm
Width (inches) 0.602 inch
Length 92 mm
Length (inches) 3.622 inch
Net weight 69.6 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -20 °C...60 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 5-95% relative humidity, Tu = 40°C, without condensation

Probability of failure

SIL in compliance with IEC 61508 None

General data

Configuration none
Galvanic isolation 2-way isolator, between input ⁄ output ⁄ supply
Rail TS 35
Temperature coefficient 350 ppm/K

Insulation coordination

EMC standards EN 55011, EN 61000-6-1, 2, 3, 4
Galvanic isolation 2-way isolator, between input ⁄ output ⁄ supply
Impulse withstand voltage 6 kV
Insulation voltage 4 kVeff / 1 min.
Pollution severity 2
Rated voltage 300 V
Surge voltage category III

Input

Input current 0.5...2.5 A DC
Input resistance, current <50 mΩ
Making current threshold ≤ 500 mA
Max. current 7.5 A for 10 s
Pulse duration min. 1 ms
Secure off ≤ 50 mA

Output

Contact assembly 1 NO contact
Contact material RH/Rd (Reed contact)*
Continuous current 100 mA
Max. switching frequency 20 Hz
Max. switching voltage, AC 250 V
Max. switching voltage, DC 100 V
Switching current 100 mA
Switching voltage AC, min. 1 V
Switching voltage DC, min. 1 V
Temperature coefficient 350 ppm/K

Connection data

Type of connection Screw connection
Clamping range, rated connection 1.5 mm²
Clamping range, min. 2.5 mm²
Clamping range, max. 2.5 mm²

Downloads

Approval/Certificate/Document of Conformity
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002654
ETIM 7.0 EC002654
ETIM 8.0 EC002654
ETIM 9.0 EC002654
ECLASS 9.0 27-21-01-22
ECLASS 9.1 27-21-01-22
ECLASS 10.0 27-21-01-22
ECLASS 11.0 27-21-01-22
ECLASS 12.0 27-21-01-22
ECLASS 13.0 27-21-01-22

Tender specification sheets

Long specification

Limit-value monitoring of DC currents up to 2.5 A with switching output
limit-value monitoring component for measuring DC currents 0.5... 2.5 A with
switching output. The monitoring unit is designed so that it can be plugged onto the mounting base.


Pluggable unit on base, for mounting on TS35 DIN rail
Dimensions: L/W/H 92/ 15.3/ 95 mm
Screw connection / Nominal cross-section 2.5 mm2
Protection degree: IP 20

Input                         0.5...2.5 A DC / Reed relay coil
Switch-on threshold < 500 mA
Switch-off threshold      < 50 mA
Output
                                             1 NO / Reed contact
Switching current max 100 mA AC/DC
Switching voltage 100 V AC / 50 V DC
Ambient
temperature range 0 °C...+55 °C

Secure isolation                   EN 50178, 2-way isolation up to 6 kV
Test voltage                               4 kVeff / 1 min. input against output
Rated
voltage                                        
  300 V AC/DC at overvoltage category III and pollution degree 2
Approvals cULus




Type                                                            PAS CMR 0.5...2.5 A DC



Short specification

Limit-value monitoring of DC currents up to 2.5 A with switching output
limit-value monitoring component for measuring DC currents 0.5... 2.5 A with
switching output. The monitoring unit is designed so that it can be plugged onto the mounting base.

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Type of connection: Screw connection
Order No.: 8742620000
Type: PAS CMR 2,0...5,0 A DC
Version:
Current monitoring, 2...5.0 A DC, Screw connection
 
Type of connection: Screw connection
Order No.: 8742630000
Type: PAS CMR 4,5...10 A DC
Version:
Current monitoring, 4.5...10 A DC, Screw connection