Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MAS RPSH   Only remaining stock availableDo not use product for new developments
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version MICROSERIES, Supply isolator
Order No. 8721170000
Type MAS RPSH
GTIN (EAN) 4032248394425
Qty. 1 pc(s).

Dimensions and weights

Height 97.8 mm
Height (inches) 3.85 inch
Width 6.1 mm
Width (inches) 0.24 inch
Length 88 mm
Length (inches) 3.465 inch
Net weight 47 g

Temperatures

Storage temperature -25 °C...85 °C
Operating temperature 0 °C...55 °C
Humidity at operating temperature 0...95 % (no condensation)

Probability of failure

SIL in compliance with IEC 61508 None
MTTF 450 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 4c08c934-ef45-4df2-8269-ccadfff1d702

Input

Input current 4...20 mA
Number of inputs 1
Sensor 2-wire
Sensor supply 16.5 V / constant for 3 – 22 mA

Output

Load impedance current ≤ 500 Ω
Number of outputs 1
Offset current <30 µA
Offset voltage <30 mV
Output current 0...20 mA, 4...20 mA
Output signal limit 22...25 mA or 11...12.5 V
Output voltage, note 0...10 V
load impedance voltage ≥ 10 kΩ

General data

Accuracy IOUT: <0.1 % / UOUT: <0.2%
Configuration DIP switch
Galvanic isolation 3-way isolator
Power consumption ca. 1 W
Protection degree IP20
Rail TS 35
Step response time ≤ 2 ms
Temperature coefficient ≤ 50 ppm/K
Voltage supply 24 V DC ± 15 %

Insulation coordination

EMC standards DIN EN 61326 Class B
Galvanic isolation 3-way isolator
Insulation voltage 2.5 kVeff
Pollution severity 2
Rated voltage 600 V
Surge voltage category II

Connection data

Type of connection Screw connection
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Tender specification sheets

Long specification

Standard signal supply isolator, HART transparent
1-channel supply isolator in 6.1 mm width with external power supply
and sensor supply, for transmitting and isolating analogue DC current signals 4/4 to 20 mA

Add-on housing for TS35 rail mounting
Dimensions: L/W/H 88/ 6.1/ 97.8 mm
Screw connection / Nominal cross-section 1.5 mm2
Protection degree: IP 20  


Input                         4...20 mA

Output                                             4...20 mA
                                      0...10 V 
2-wire
Sensor supply 16.5 V/ const. at 3...22 mA
Load resistance
Current / voltage          < 500 Ohm> 10 kOhm
Transmission error              < 0,1 % v. E. 
Step response time 
(10...90 %)                    < 2 ms
Auxiliary power                                     24 VDC +/- 15 %
Power loss approx. 1 W
Ambient
temperature range 0°C...+55 °C



Isolation                                 EN 50178, 3-way isolation up to 2.5 kV AC/DC of all circuits against each other
Test voltage                               1.5 kV input against output against auxiliary power
Rated
voltage                                        
 600 V AC/DC at overvoltage category II and pollution degree 2
Approvals cULus, cULusEX, ATEX Zone2




Type                                                             MAS RPSH

Short specification Standard signal supply isolator, HART transparent
1-channel supply isolator in 6.1 mm width with external power supply
and sensor supply, for transmitting and isolating analogue DC current signals from 4/4 to 20 mA

Approvals

Approvals CE CULUS CURUS EXNACONF
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E175400
Certificate no. (cULus) E345958