RIDERSERIES RCL, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 12 A, Plug-in connection, Test button available: No
Order No.
8693230000
Type
RCL114730
GTIN (EAN)
4032248364688
Qty.
20 pc(s).
Dimensions and weights
Depth
15.7 mm
Depth (inches)
0.618 inch
Height
29 mm
Height (inches)
1.142 inch
Width
12.7 mm
Width (inches)
0.5 inch
Net weight
14.2 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Rated data UL
Certificate No. (cURus)
E522350
Control side
Rated control voltage
230 V AC
Rated current AC
3.2 mA
Power rating
0.75 VA
Coil resistance
32500 Ω ± 15 %
Coil tolerance
15 %
Status indicator
No
Load side
Rated switching voltage
250 V AC
Continuous current
12 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
25 A / 4 s
AC switching capacity (resistive), max.
3000 VA
DC switching capacity (resistive), max.
288 W @ 24 V
Switch-on delay
≤ 8 ms
Switch-off delay
≤ 6 ms
Contact type
1 CO contact (AgNi)
Mechanical service life
AC coil 10 x 106switching cycles, DC coil 30 x 106 switching cycles
RIDERSERIES RCL, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 12 A, Plug-in connection, Test button available: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.