RIDERSERIES RCL, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Plug-in connection, Test button available: No
Order No.
8693220000
Type
RCL114524
GTIN (EAN)
4032248364671
Qty.
20 pc(s).
Delivery status
Discontinued
Available until
2012-10-31
Dimensions and weights
Depth
15.7 mm
Depth (inches)
0.618 inch
Height
29 mm
Height (inches)
1.142 inch
Width
12.7 mm
Width (inches)
0.5 inch
Net weight
14.45 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Rated data UL
Certificate No. (cURus)
E522350
Control side
Rated control voltage
24 V AC
Rated current AC
31.6 mA
Power rating
0.75 VA
Coil resistance
350 Ω ± 10 %
Coil tolerance
10 %
Load side
Rated switching voltage
250 V AC
Continuous current
12 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
25 A / 4 s
AC switching capacity (resistive), max.
3000 VA
DC switching capacity (resistive), max.
288 W @ 24 V
Switch-on delay
≤ 8 ms
Switch-off delay
≤ 6 ms
Contact type
1 CO contact (AgNi)
Mechanical service life
AC coil 10 x 106switching cycles, DC coil 30 x 106 switching cycles
RIDERSERIES RCL, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Plug-in connection, Test button available: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.