Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RRD326230
         

Icon
Icon
 

General ordering data

Version RIDERSERIES RRD, Relay, Number of contacts: 3, CO contact with test button AgNi, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
Order No. 8690570000
Type RRD326230
GTIN (EAN) 4032248361137
Qty. 25 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-03-10
Alternative product 2765360000

Dimensions and weights

Depth 57 mm
Depth (inches) 2.244 inch
Height 35.5 mm
Height (inches) 1.398 inch
Width 35.5 mm
Width (inches) 1.398 inch
Net weight 84.64 g

Temperatures

Storage temperature -40 °C...60 °C
Operating temperature -40 °C...50 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Probability of failure

B10 600.000 AC15: 250Vac/5A

Rated data UL

Certificate No. (cURus) E522350

Control side

Rated control voltage 230 V AC
Rated current AC 10.1 mA
Power rating 2.3 VA
Coil resistance 8300 Ω ± 12 %
Coil tolerance 12 %

Load side

Rated switching voltage 240 V AC
Continuous current 10 A
Max. switching frequency at rated load 0.1 Hz
Inrush current 20 A / 20 ms
AC switching capacity (resistive), max. 2500 VA
DC switching capacity (resistive), max. 240 W @ 24 V
Switch-on delay ≤ 15 ms
Switch-off delay ≤ 10 ms
Contact type 3 CO contact with test button (AgNi)
Mechanical service life 20 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V

General data

Test button available Yes
Version of test button lockable
Mechanical switch position indicator Yes
Colour Transparent
UL 94 flammability rating V-2

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIa
Creepage and clearance distance input – output ≤ 3 mm
Dielectric strength, Input/Output 2.5 kVeff / 1 Min.
Dielectric strength of neighbouring contacts 2.5 kVeff / 1 Min.
Dielectric strength of open contact 1.5 kVeff /1 min.
Impulse withstand voltage 2.5 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Standards IEC 61810-1, UL508
Certificate No. (CSA) 249409-2426937
Certificate No. (VDE) 40011757
Certificate No. (cURus) E522350

Connection data

Wire connection method Plug-in connection

Downloads

Approval/Certificate/Document of Conformity
Eplan Data Portal Eplan data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01

Approvals

Approvals CE CSA CURUS VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E522350