RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
Order No.
8690010000
Type
RCM370T30
GTIN (EAN)
4032248360680
Qty.
10 pc(s).
Dimensions and weights
Depth
29 mm
Depth (inches)
1.142 inch
Height
28 mm
Height (inches)
1.102 inch
Width
22.5 mm
Width (inches)
0.886 inch
Net weight
29.8 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Rated data UL
Certificate No. (cURus)
E522350
Control side
Rated control voltage
230 V AC
Rated current AC
4.4 mA
Power rating
1012 mVA
Coil resistance
19465 Ω ± 15 %
Coil tolerance
15 %
Status indicator
red LED
Load side
Rated switching voltage
240 V AC
Continuous current
10 A
Max. switching frequency at rated load
0.1 Hz
Max. switching voltage, AC
250 V
Inrush current
20 A / 20 ms
AC switching capacity (resistive), max.
2500 VA
DC switching capacity (resistive), max.
240 W @ 24 V
Switch-on delay
≤ 15 ms
Switch-off delay
≤ 10 ms
Contact type
3 CO contact (AgNi)
Mechanical service life
AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
Min. switching power
1 mA @ 24 V, 10 mA @ 12 V, 100 mA @ 5 V
General data
Test button available
Yes
Version of test button
Lockable test button, Momentary test button
Mechanical switch position indicator
Yes
Colour
Transparent
UL 94 flammability rating
V-2
Insulation coordination
Rated voltage
250 V
Pollution severity
2
Surge voltage category
III
Insulating material group
IIIa
Clearance and creepage distances for control side - load side
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 48 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 48 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
RIDERSERIES RCM, Relay, Number of contacts: 3, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection, Test button available: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.