Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WAS5 PRO RTD 1000   Product is no longer availableData sheet for information only
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version RTD isolating transformer, 2-/3-/4- wire RTD, Configurable, Input : Temperature, PT1000, Output : 0(4)-20 mA, 0-10 V
Order No. 8679490000
Type WAS5 PRO RTD 1000
GTIN (EAN) 4032248813094
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2019-12-31
Alternative product 1176030000

Dimensions and weights

Depth 112.4 mm
Depth (inches) 4.425 inch
Width 17.5 mm
Width (inches) 0.689 inch
Length 92.4 mm
Length (inches) 3.638 inch
Net weight 103.3 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature 0 °C...55 °C

Probability of failure

MTTF 267 a

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP b25f3b7c-b874-4a4e-a8b2-4f423a7e2a65

Input

Line resistance in measuring circuit 50 Ω for 3- and 4-conductor
Number of inputs 1
Temperature input range Configurable, PT1000: -200°C…850 °C, NI1000: -60°C…+250 °C

Output

Fine adjustment ± 12.5 % of FSR; potentiometer: ± 12.5 % ... ± 25 %
Load impedance current ≤ 600 Ω
Number of outputs 1
Offset current max. 100 µA
Offset voltage max. 0.05 V
Output current 0...20 mA, 4...20 mA
Output voltage, note 0...10 V
Wire break detection LED flashing (output value: > 20 mA, >10 V)
load impedance voltage ≥ 1 kΩ

Output (digital)

Status indicator Module active: LED on/ wire breakage: LED flashing/Error: LED off

General data

Accuracy < 0.3 % of measured value
Configuration DIP switch, Potentiometer
Galvanic isolation 3-way isolator
Linearity Yes
Power consumption 830...880...980 mW at IOUT = 20 mA
Protection degree IP20
Rail TS 35
Step response time Fast/slow:2-/3-/4-conductor: 1.2s/2.3s; potentiometer: 0.5s/1.2s
Temperature coefficient
Voltage supply 24 V DC ± 20 %

Insulation coordination

EMC standards EN 55011, EN 61000-6
Galvanic isolation 3-way isolator
Impulse withstand voltage 4 kV
Insulation voltage 2 kVeff / 5 s
Insulation voltage input or output/rail 4 kVeff / 1 min.
Insulation voltage input or output/supply 2 kVeff / 5 s
Pollution severity 2
Rated voltage 300 V
Surge voltage category III

Connection data

Type of connection Screw connection
Stripping length, rated connection 7 mm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.5 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²

Important note

Product information This product will soon be replaced by a new product.
Please do not use with new systems. Please contact our technical support.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002919
ETIM 7.0 EC002919
ETIM 8.0 EC002919
ETIM 9.0 EC002919
ECLASS 9.0 27-21-01-29
ECLASS 9.1 27-21-01-29
ECLASS 10.0 27-21-01-29
ECLASS 11.0 27-21-01-29
ECLASS 12.0 27-21-01-29
ECLASS 13.0 27-21-01-29
ECLASS 14.0 27-21-01-29

Tender specification sheets

Long specification

RTD measurement isolating transformer; configured with DIP switches
RTD measurement isolating transformer in 17.5 mm width with external power supply,
for transmitting and isolating PT1000 and Ni1000 2-/3-/-4-wire signals, resistors
and potentiometer signals.
Analogue DC signals 0(4) to 20 mA / 0 to 10 V are available on the output side.
Zero/span compensation with potentiometer. 

Add-on housing for TS35 rail mounting
Dimensions: L/W/H  92.4/ 17.5/ 112.4 mm
Screw connection / Nominal cross-section 2.5 mm2
Protection degree: IP 20 




Type                                WAS5 PRO RTD 1000



Input                         PT1000, Ni1000 2-/3-/4-wire
                                      Resistance 0...4.5 kOhm/ Potentiometer 0...1 kOhm                                     

Output                       0/4...20 mA
                                      0...10 V
Load resistance             < 600 Ohm/ Strom/> 1 kOhm/ voltage
Transmission error       < 0.8% of input  (RTD)
                                       typ. 200 ppm / °C
Auxiliary power                   24 VDC +/- 25 %
Power loss                approx. 0.9 W
Ambient
temperature range         0°C...+55 °C

Isolation                        EN 50178, 3-way isolation up to 4 kV AC/DC of all circuits against each other
Test voltage                2 kV input against output against auxiliary power
Rated
voltage                    
  300 V AC/DC at overvoltage category III and pollution degree 2
Approvals                 cULus, cULusEX, GL
Short specification

RTD measurement isolating transformer; configured with DIP switches
RTD measurement isolating transformer in 17.5 mm width with external power supply,
for transmitting and isolating PT1000 and Ni1000 2-/3-/-4-wire signals, resistors
and potentiometer signals.
Analogue DC signals 0(4) to 20 mA / 0 to 10 V are available on the output side.
Zero/span compensation with potentiometer.  

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 8560700000
Type of connection: Screw connection
Type: WAS5 PRO RTD
Version:
RTD isolating transformer, 2-/3-/4- wire RTD, Configurable, Input : Temperature, PT100, Output : 0(4)-20 mA, 0-10 V
Delivery status:
This article will no longer be available in the future.
 
Order No.: 8432220000
Type of connection: Tension-clamp connection
Type: WTZ4 PT100/2 C 0/4-20MA
Version:
RTD transformer, PT100, 2-conductor connection, Configurable, Input : Temperature, PT100 (2- wire), Output : 0(4)-20 mA
Delivery status:
This article will no longer be available in the future.
 
Order No.: 8432190000
Type of connection: Tension-clamp connection
Type: WTZ4 PT100/2 V 0-10V
Version:
RTD transformer, PT100, 2-conductor connection, Configurable, Input : Temperature, PT100 (2- wire), Output : 0-10 V
Delivery status:
This article will no longer be available in the future.
 
Order No.: 8432160000
Type of connection: Tension-clamp connection
Type: WTZ4 PT100/3 C 0/4-20MA
Version:
RTD transformer, PT100, 2-/3-wire connection technology, Configurable, Input : Temperature, PT100 (3- wire), Output : 0(4)-20 mA
Delivery status:
This article will no longer be available in the future.
 
Order No.: 8432130000
Type of connection: Tension-clamp connection
Type: WTZ4 PT100/3 V 0-10V
Version:
RTD transformer, PT100, 2-/3-wire connection technology, Configurable, Input : Temperature, PT100 (3- wire), Output : 0-10 V
Delivery status:
This article will no longer be available in the future.
 
Order No.: 8432280000
Type of connection: Tension-clamp connection
Type: WTZ4 PT100/4 C 0/4-20MA
Version:
RTD transformer, PT100, 2-/3-/4-wire connection technology, Configurable, Input : Temperature, PT100 (4- wire), Output : 0(4)-20 mA
Delivery status:
This article will no longer be available in the future.
 
Order No.: 8432250000
Type of connection: Tension-clamp connection
Type: WTZ4 PT100/4 V 0-10V
Version:
RTD transformer, PT100, 2-/3-/4-wire connection technology, Configurable, Input : Temperature, PT100 (4- wire), Output : 0-10 V
Delivery status:
This article will no longer be available in the future.
 
Order No.: 8560720000
Type of connection: Screw connection
Type: WAS5 PRO THERMO
Version:
TC isolating transformer, Configurable, Input : thermocouple, Output : I / U
Delivery status:
This article will no longer be available in the future.