Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MOS 24Vdc / 24Vdc ACT
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version MICROSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
Order No. 8676250000
Type MOS 24Vdc / 24Vdc ACT
GTIN (EAN) 4032248341016
Qty. 10 pc(s).
Delivery status Discontinued
Available until 2016-06-30
Alternative product 1391680000

Dimensions and weights

Depth 94 mm
Depth (inches) 3.701 inch
Height 93 mm
Height (inches) 3.661 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 35.3 g

Temperatures

Storage temperature -40 °C...60 °C
Operating temperature -25 °C...50
Humidity 40 °C / 93 % rel. humidity, no condensation

Probability of failure

MTTF 2,471 a

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP d32f8e61-6733-45d6-9062-c95f9903aad6

Control side

Rated control voltage 24 V DC ±20 %
Nominal control current 5.7 mA DC
Power rating 140 mW ±10 %
Status indicator Green LED
Protective circuit Reverse polarity protection
Input frequency 300 Hz

Load side

Rated switching voltage 3...33 V DC
Continuous current 2 A
Rated switching current 2 A
Switch-on delay < 55 µs
Switch-off delay < 1.2 ms
Voltage drop at max. load ≤ 120 mV
Short-circuit-proof No
Contact type 1 NO contact (MOS-FET)
max. switching frequency (DC control voltage) 300 Hz

General data

Version Actuator version
Rail TS 35
Colour beige

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 5.5 mm
Dielectric strength for control side - load side 2.5 kVeff / 1 Min.
Dielectric strength to mounting rail 4 kVeff / 1 Min.
Impulse withstand voltage 4 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Standards UL508
Certificate no. (cULus) E141197

Connection data

Wire connection method Screw connection
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²
Blade size 0.6 x 3.5 mm

Downloads

Classifications

ETIM 6.0 EC001504
ETIM 7.0 EC001504
ETIM 8.0 EC001504
ETIM 9.0 EC001504
ECLASS 9.0 27-37-16-04
ECLASS 9.1 27-37-16-04
ECLASS 10.0 27-37-16-04
ECLASS 11.0 27-37-16-04
ECLASS 12.0 27-37-16-04
ECLASS 13.0 27-37-16-04
ECLASS 14.0 27-37-16-04

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products