Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RT314110 110VDC 1CO
         

Icon
Icon
 

General ordering data

Version RIDERSERIES, Relay, Number of contacts: 1, CO contact AgNi 90/10, Rated control voltage: 110 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No
Order No. 8630770000
Type RT314110 110VDC 1CO
GTIN (EAN) 4032248291908
Qty. 20 pc(s).

Dimensions and weights

Depth 15.7 mm
Depth (inches) 0.618 inch
Height 29 mm
Height (inches) 1.142 inch
Width 12.7 mm
Width (inches) 0.5 inch
Net weight 13.509 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Control side

Rated control voltage 110 V DC
Power rating 400 mW // 0.75 VA
Status indicator No

Load side

Rated switching voltage 250 V AC
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 400 V
AC switching capacity (resistive), max. 4000 VA
DC switching capacity (resistive), max. 384 W @ 24 V
Switch-on delay ≤ 8 ms
Switch-off delay ≤ 6 ms
Contact type 1 CO contact (AgNi 90/10)
Mechanical service life 3 x 107 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 10 V, 100 mA @ 5 V

General data

Test button available No
Mechanical switch position indicator No
UL 94 flammability rating V-0

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIa
Creepage and clearance distance input – output ≥ 10 mm
Dielectric strength, Input/Output 5 kVeff / 1min
Dielectric strength of open contact 1 kVeff / 1 min
Protection degree IP40

Connection data

Wire connection method Plug-in connection
Pitch in mm (P) 5 mm

Downloads

Eplan Data Portal Eplan data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

ROHS Conform

Related products