Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MAZ THERMO-J 0...700°C OUTPUT SELECT   Only remaining stock availableDo not use product for new developments
         

Icon
Icon
Icon
Icon
 

General ordering data

Version TC isolating transformer, Thermocouple, Configurable
Order No. 8615240000
Type MAZ THERMO-J 0...700°C OUTPUT SELECT
GTIN (EAN) 4032248277407
Qty. 1 pc(s).

Dimensions and weights

Depth 97.8 mm
Depth (inches) 3.85 inch
Width 6.1 mm
Width (inches) 0.24 inch
Length 92 mm
Length (inches) 3.622 inch
Net weight 41 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature 0 °C...55 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 4c08c934-ef45-4df2-8269-ccadfff1d702

Input

Number of inputs 1
Temperature input range 0...700 °C

Output

Load impedance current ≤ 400 Ω @ 24 V
Number of outputs 1
Output current 0...20 mA, 4...20 mA
Output voltage, note 0...10V / 0...5V
Wire break detection Output value: > 20 mA, >10 V
load impedance voltage ≥ 10 kΩ

General data

Accuracy <0.7 % of measuring range
Configuration DIP switch
Galvanic isolation 2-way isolator
Linearity Yes
Power consumption ca. 0.6 W
Protection degree IP20
Rail TS 35
Step response time <0.7 s
Temperature coefficient ≤ 250 ppm/K of final value
Voltage supply 24 V DC ± 10 %

Insulation coordination

EMC standards EN 55011, EN 61000-6 /-2, EN 61326
Galvanic isolation 2-way isolator
Impulse withstand voltage 1.5 kV
Insulation voltage 500 Veff / 1 s
Insulation voltage input or output/rail 500 Veff
Insulation voltage input or output/supply 500 Veff
Pollution severity 2
Rated voltage 100 V
Surge voltage category III

Connection data

Type of connection Tension-clamp connection
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002919
ETIM 7.0 EC002919
ETIM 8.0 EC002919
ETIM 9.0 EC002919
ECLASS 9.0 27-21-01-29
ECLASS 9.1 27-21-01-29
ECLASS 10.0 27-21-01-29
ECLASS 11.0 27-21-01-29
ECLASS 12.0 27-21-01-29
ECLASS 13.0 27-21-01-29

Tender specification sheets

Long specification

TC measurement isolating transformer, configured with DIP switches, 2-way isolation
TC measurement isolating transformer in 6.1 mm width with external power supply,
for recording, transmitting and isolating thermocouple signals of type J, in compliance with IEC 564.
Analogue DC signals 0(4)...20 mA /0...5 V/ 0...10 V are available on the output side.
The input/output circuits have 500 Veff of electrical isolation.
The output is used to supply 24 VDC.
  

Add-on housing for TS35 rail mounting
Dimensions: L/W/H 92/ 6.1/ 97.8 mm
Tension-clamp connection / Nominal cross-section 1.5 mm2
Protection degree: IP 20  


Input                          thermocouples, type J / IEC 584
                                       0...700 °C
                                                                                                                
Output                                               0/4...20 mA
                                       0...5 V, 0...10 V 
Load resistance             < 400 Ohm/ Strom/> 10 kOhm/ voltage
Transmission error             < 0,7 % v. E.
                                      typ. 250 ppm / °C
Step response time         < 0,7 s
Auxiliary power                                     24 VDC +/- 10 %
Power loss approx. 0.6 W
Ambient
temperature range 0°C...+55 °C

Isolation                                EN 50178, 2-way isolation up to 500 V AC/DC
Rated
voltage                                        
 100 V AC/DC at overvoltage category III and pollution degree 2
Approvals cULus




Type                                                             MAZ Thermo-J 0...700C



Short specification TC measurement isolating transformer, configured with DIP switches, 2-way isolation
TC measurement isolating transformer in 6.1 mm width with external power supply,
for recording, transmitting and isolating thermocouple signals of type J, in compliance with IEC 564.
Analogue DC signals 0(4)...20 mA /0...5 V/ 0...10 V are available on the output side.
The input/output circuits have 500 Veff of electrical isolation.
The output is used to supply 24 VDC.
 

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197