PLUGSERIES, Solid-state relay, Rated control voltage: 15 V DC...30 V DC , Rated switching voltage: 0...30 V AC / DC, Continuous current: 1 A, Tension-clamp connection
Order No.
8610960000
Type
POZ 24VDC/24VUC 1A
GTIN (EAN)
4032248271740
Qty.
10 pc(s).
Delivery status
Discontinued
Available until
2016-06-30
Dimensions and weights
Depth
87.5 mm
Depth (inches)
3.445 inch
Height
92 mm
Height (inches)
3.622 inch
Width
15.3 mm
Width (inches)
0.602 inch
Net weight
60.5 g
Temperatures
Storage temperature
-40 °C...50 °C
Operating temperature
-40 °C...50
Humidity
40 °C / 93 % rel. humidity, no condensation
Probability of failure
MTTF
2,571 a
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant
Control side
Rated control voltage
15 V DC...30 V DC
Nominal control current
13.4 mA DC ±20 %
Power rating
320 mW
Status indicator
Green LED
Protective circuit
Free-wheeling diode
Input frequency
10 Hz
Load side
Rated switching voltage
0...30 V AC / DC
Continuous current
1 A
Rated switching current
1 A
Switch-on delay
< 5 ms
Switch-off delay
< 12 ms
Voltage drop at max. load
≤ 0.9 V
Leakage current
< 1 mA
Short-circuit-proof
No
Contact type
1 NO contact (MOS-FET)
max. switching frequency (DC control voltage)
10 Hz
General data
Rail
TS 35
Colour
beige
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
III
Clearance and creepage distances for control side - load side
PLUGSERIES, Solid-state relay, Rated control voltage: 15 V DC...30 V DC , Rated switching voltage: 0...30 V AC / DC, Continuous current: 1 A, Tension-clamp connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.