Monitoring component for AC voltages up to 450 V with standard signal output and electrical isolation Voltage monitoring component in 22.5 mm width for recording 50/ 60 Hz AC voltages 0...30 V / 0...70 V / 0...130 V / 0...250 V / 0...450 V. Standardised analogue current/voltage signals are available on the output side. The component has 4 kV of complete 3-way isolation and is supplied externally with 24 VDC. Add-on housing for TS35 rail mounting Dimensions: L/W/H 92.4/ 22.5/ 112.4 mm Screw connection / Nominal cross-section 2.5 mm2 Protection degree: IP 20 Input 0...30 V / 0...70 V / 0...130 V / 0...250 V / 0...450 V AC 40...400 Hz sinus Voltage of measuring circuit max 475 V AC Output 0(4)...20 mA / 0...10 V Load resistance < 600 Ohm Strom >1 kOhm / voltage Transmission error < 1,3 % v. E. Temperature coefficient 250 ppm / K Step response time < 300 ms Auxiliary power 24 VDC +/- 25 % Ambient temperature range 0 °C...+50 °C Secure isolation EN 50178, 3-way isolation up to 4 kV Test voltage 4 kV / 5 s Input / Output / supply Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus Type WAS2 VMA V ac |