Bridge measuring transformer with electrical 3-way isolation, configurable measurement isolating transformer in 17.5 mm width with external power supply, for recording, transforming and isolating of measurements from industrial strain gauges. Standard DC current/voltage signals are available on the output side. Input voltage range - 500...+ 500 mV can be configured with DIP switches. Bridge excitation can be switched between 5 V and 10 V, or adjustable from 4.8 to 10.2 V. I/O signals can be configured via DIP switches. I/O circuit is electrically isolated from the 24-VDC supply Add-on housing for TS35 rail mounting Dimensions: L/W/H 92.4/ 17.5/ 112.4 mm Screw connection / Nominal cross-section 2.5 mm²Protection degree: IP 20 Input Resistance measuring bridge / 1 mV / V... 5 mV / V Bridge sensitivity -500 mV...+ 500 mV switchable in 12 rangesInput resistance > 1 MOhm Bridge supply 5 V /10 V / 4.8....10, V Output 0...5 V / 0...10 V/ 0(4)...20 mA also inverseLoad resistance 1 kOhm/ voltage Temperature coefficient typ. 250 ppm / KTransmission errortyp. 0.3 % of input< 600 Ohm/ Strom //>Step response time Auxiliary power24 VDC +/- 25 %Ambient temperature range 0...55 °C
Isolation EN 50178, 3-way isolation up to 4 kV of all circuits against each other Test voltage2 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus
Type WAS5 PRO Bridge
Short specification
Bridge measuring transformer with 3-way electrical isolation, configurable measurement isolating transformer in 17.5 mm width with external power supply, for recording, transforming and isolating measurements from industrial strain gauges. Standard DC current/voltages signals are available on the output side. Input voltage range - 500...+ 500 mV can be configured with DIP switches. Bridge excitation can be switched between 5 V and 10 V or adjustable of 4.8...10.2 V. I/O signals can be configured via DIP switches. The I/O circuit is electrically isolated from the 24-VDC supply.
Bridge measuring transformer with electrical 3-way isolation, configurable measurement isolating transformer in 17.5 mm width with external power supply, for recording, transforming and isolating of measurements from industrial strain gauges. Standard DC current/voltage signals are available on the output side. Input voltage range - 500...+ 500 mV can be configured with DIP switches. Bridge excitation can be switched between 5 V and 10 V, or adjustable from 4.8 to 10.2 V. I/O signals can be configured via DIP switches. I/O circuit is electrically isolated from the 24-VDC supply Add-on housing for TS35 rail mounting Dimensions: L/W/H 92.4/ 17.5/ 112.4 mm Screw connection / Nominal cross-section 2.5 mm²Protection degree: IP 20 Input Resistance measuring bridge / 1 mV / V... 5 mV / V Bridge sensitivity -500 mV...+ 500 mV switchable in 12 rangesInput resistance > 1 MOhm Bridge supply 5 V /10 V / 4.8....10, V Output 0...5 V / 0...10 V/ 0(4)...20 mA also inverseLoad resistance 1 kOhm/ voltage Temperature coefficient typ. 250 ppm / KTransmission errortyp. 0.3 % of input< 600 Ohm/ Strom //>Step response time Auxiliary power24 VDC +/- 25 %Ambient temperature range 0...55 °C
Isolation EN 50178, 3-way isolation up to 4 kV of all circuits against each other Test voltage2 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus
Type WAS5 PRO Bridge
Short specification
Bridge measuring transformer with 3-way electrical isolation, configurable measurement isolating transformer in 17.5 mm width with external power supply, for recording, transforming and isolating measurements from industrial strain gauges. Standard DC current/voltages signals are available on the output side. Input voltage range - 500...+ 500 mV can be configured with DIP switches. Bridge excitation can be switched between 5 V and 10 V or adjustable of 4.8...10.2 V. I/O signals can be configured via DIP switches. The I/O circuit is electrically isolated from the 24-VDC supply.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.