Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WAS5 CCC 2OLP   Only remaining stock availableDo not use product for new developments
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Signal converter/insulator, Input : 4-20 mA, Output : 2 x 4-20 mA, (loop powered)
Order No. 8581160000
Type WAS5 CCC 2OLP
GTIN (EAN) 4032248234462
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2022-03-30
Alternative product 7760054122

Dimensions and weights

Depth 112.4 mm
Depth (inches) 4.425 inch
Width 17.5 mm
Width (inches) 0.689 inch
Length 92.4 mm
Length (inches) 3.638 inch
Net weight 87.5 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature 0 °C...55

Probability of failure

MTTF 228 a

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1
SCIP b25f3b7c-b874-4a4e-a8b2-4f423a7e2a65

Input

Input current 4...20 mA (current loop)
Number of inputs 1
Voltage drop 3.8 V

Output

Cut-off frequency (-3 dB) 30 Hz
Load impedance current RL = (UB-12 V) / 20 ± 20mA, e.g. 600 Ω at 24 V
Number of outputs 2
Output current 2 x 4...20 mA (current loop)
Output signal limit Approx. 31 mA

General data

Accuracy typ. 0.1 %; max 0.2 %
Configuration none
Galvanic isolation Passive isolator
Protection degree IP20
Rail TS 35
Step response time < 20 ms
Temperature coefficient ≤ 150 ppm/K
Voltage supply min. 12 V DC/ max. 30 V DC

Insulation coordination

EMC standards EN 55011, EN 61000-6
Galvanic isolation Passive isolator
Impulse withstand voltage 4 kV
Insulation voltage 4 kVeff / 5 s
Insulation voltage input or output/rail 4 kVeff / 1 min.
Insulation voltage input or output/supply 4 kVeff / 5 s
Pollution severity 2
Rated voltage 300 V
Surge voltage category III

Connection data

Type of connection Screw connection
Stripping length, rated connection 7 mm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.5 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²

Important note

Product information This product will soon be replaced by a new product.
Please do not use with new systems. Please contact our technical support.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20
ECLASS 14.0 27-21-01-20

Tender specification sheets

Long specification Standard signal splitter, output-loop powered
1-channel signal splitter in 17.5 mm width, output-loop powered,
for transmitting and isolating analogue DC current signals from 4 to 20 mA.
Add-on housing for TS35 DIN rail installation
Dimensions: L/W/H  92.4/ 17.5/ 112.4 mm
Screw connection / nominal cross-section 2.5 mm²Protection degree: IP 20  Input                         4...20 mAOutput                       2 x 4...20 mA
Load resistance/ R = (UB-12 V) / 20 mA e.g. 600 Ohm at 20 mA
Transmission error       Auxiliary power                   4...20 mA Output current loopAmbient temperature range 0°C...+55 °C                                                






Isolation                                EN 50178 , 2-way isolation up to 4 kV AC/DC
Test voltage                               4 kV
Rated
voltage                                          300 V AC/DC at overvoltage category III and pollution degree 2
Approvals cULus


Type                                                            WAS5 CCC 2OLP
Short specification Standard signal splitter, output-loop powered
1-channel signal splitter in 17.5 mm width, output-loop powered, for transmitting and isolating analogue DC current signals from 0/4 to 20 mA.

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products