PLUGSERIES, Relay module, Number of contacts: 1, CO contact AgNi 90/10, Rated control voltage: 115 V DC ±10 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
Order No.
8536610000
Type
PRZ 115Vdc LD 1CO
GTIN (EAN)
4032248171910
Qty.
10 pc(s).
Delivery status
Discontinued
Available until
2012-10-31
Dimensions and weights
Depth
87.5 mm
Depth (inches)
3.445 inch
Height
92 mm
Height (inches)
3.622 inch
Width
15.3 mm
Width (inches)
0.602 inch
Net weight
69.9 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...50
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
Rated data UL
Certificate No. (cURus)
E141197
Control side
Rated control voltage
115 V DC ±10 %
Rated current DC
6.4 mA
Power rating
740 mW
Coil resistance
28800 Ω ± 12 %
Coil tolerance
12 %
Status indicator
Green LED
Protective circuit
Free-wheeling diode
Load side
Rated switching voltage
250 V AC
Max. switching frequency at rated load
0.1 Hz
Max. switching voltage, AC
400 V
Inrush current
30 A / 4 s
AC switching capacity (resistive), max.
4000 VA
DC switching capacity (resistive), max.
384 W @ 24 V
Switch-on delay
< 9 ms
Switch-off delay
< 7 ms
Contact type
1 CO contact (AgNi 90/10)
Mechanical service life
30 x 106 switching cycles
Min. switching power
1 mA @ 24 V, 10 mA @ 10 V, 100 mA @ 5 V
General data
Rail
TS 35
Test button available
No
Mechanical switch position indicator
No
Colour
beige
UL 94 flammability rating
V-0
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
III
Creepage and clearance distance input – output
≥ 8 mm
Impulse withstand voltage
6 kV (1.2/50 µs)
Protection degree
IP20
Further details of approvals / standards
Certificate No. (CSA)
LR82859
Certificate No. (cURus)
E141197
Connection data
Wire connection method
Tension-clamp connection
Stripping length, rated connection
10 mm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire cross-section, solid, min.
0.5 mm²
Wire cross-section, solid, max.
2.5 mm²
Wire connection cross section, finely stranded, min.
PLUGSERIES, Relay module, Number of contacts: 1, CO contact AgNi 90/10, Rated control voltage: 115 V DC ±10 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.