Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRZ 12Vdc LD 2CO
         

Icon
Icon
Icon
Icon
 

General ordering data

Version PLUGSERIES, Relay module, Number of contacts: 2, CO contact AgNi 90/10, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
Order No. 8536591001
Type PRZ 12Vdc LD 2CO
GTIN (EAN) 4032248216062
Qty. 10 pc(s).
Delivery status Discontinued
Available until 2016-06-30
Alternative product 1123600000

Dimensions and weights

Depth 87.5 mm
Depth (inches) 3.445 inch
Height 92 mm
Height (inches) 3.622 inch
Width 15.3 mm
Width (inches) 0.602 inch
Net weight 60.5 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...50
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1

Rated data UL

Certificate No. (cURus) E141197

Control side

Rated control voltage 12 V DC ±20 %
Rated current DC 33 mA
Power rating 400 mW
Coil resistance 360 Ω ± 10 %
Status indicator Green LED
Protective circuit Free-wheeling diode

Load side

Rated switching voltage 250 V AC
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 400 V
Inrush current 15 A / 4 s
AC switching capacity (resistive), max. 2000 VA
DC switching capacity (resistive), max. 192 W @ 24 V
Switch-on delay < 9 ms
Switch-off delay < 7 ms
Contact type 2 CO contact (AgNi 90/10)
Mechanical service life 30 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 10 V, 100 mA @ 5 V

General data

Rail TS 35
Test button available No
Mechanical switch position indicator No
Colour beige
UL 94 flammability rating V-0

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Creepage and clearance distance input – output ≥ 8 mm
Impulse withstand voltage 6 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate No. (cURus) E141197

Connection data

Wire connection method Tension-clamp connection
Stripping length, rated connection 10 mm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²

Downloads

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E141197