Monitoring component for AC currents up to 10A with standard signal output and electrical isolation Current monitoring component in 22.5 mm width for recording 50/ 60 Hz AC currents 0...1 A / 0...5 A / 0...10 A. Standardised analogue current/voltage signals are available on the output side. Input and output ranges can be adjusted via DIP switches. The 24 VDC power is supplied over the output circuit. The input and outputs are designed with 6 kV of electrical isolation.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 72/ 22.5/ 92.4 mm Screw connection / Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input 0...1 A / 0...5 A / 0...10 A AC switchable 50 / 60 Hz Voltage of measuring circuit 250 V AC Output 0(4)...20 mA / 0...10 V Load resistance < 600 Ohm Strom >1 kOhm / voltage Transmission error < 0,5% v. E. Temperature coefficient 200 ppm / K Step response time typ. 700 ms Auxiliary power 24 VDC +/- 10 % via output circuit Ambient temperature range 0 °C...+50 °C
Secure isolation EN 50178, 2-way isolation up to 6 kV Test voltage 4 kV input against output Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus
Type WAS1 CMA 1/5/10A ac
Short specification
Monitoring component for AC currents up to 10A with standard signal output and electrical isolation Current monitoring component in 22.5 mm width for recording 50/ 60 Hz AC currents 0...1 A / 0...5 A / 0...10 A. Standardised analogue current/voltage signals are available on the output side. Input and output ranges can be adjusted via DIP switches. The 24 VDC power is supplied over the output circuit. The input and outputs are designed with 6 kV of electrical isolation.n>
Monitoring component for AC currents up to 10A with standard signal output and electrical isolation Current monitoring component in 22.5 mm width for recording 50/ 60 Hz AC currents 0...1 A / 0...5 A / 0...10 A. Standardised analogue current/voltage signals are available on the output side. Input and output ranges can be adjusted via DIP switches. The 24 VDC power is supplied over the output circuit. The input and outputs are designed with 6 kV of electrical isolation.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 72/ 22.5/ 92.4 mm Screw connection / Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input 0...1 A / 0...5 A / 0...10 A AC switchable 50 / 60 Hz Voltage of measuring circuit 250 V AC Output 0(4)...20 mA / 0...10 V Load resistance < 600 Ohm Strom >1 kOhm / voltage Transmission error < 0,5% v. E. Temperature coefficient 200 ppm / K Step response time typ. 700 ms Auxiliary power 24 VDC +/- 10 % via output circuit Ambient temperature range 0 °C...+50 °C
Secure isolation EN 50178, 2-way isolation up to 6 kV Test voltage 4 kV input against output Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus
Type WAS1 CMA 1/5/10A ac
Short specification
Monitoring component for AC currents up to 10A with standard signal output and electrical isolation Current monitoring component in 22.5 mm width for recording 50/ 60 Hz AC currents 0...1 A / 0...5 A / 0...10 A. Standardised analogue current/voltage signals are available on the output side. Input and output ranges can be adjusted via DIP switches. The 24 VDC power is supplied over the output circuit. The input and outputs are designed with 6 kV of electrical isolation.n>
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.