Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MCZ PT100/3 CLP -50C...+150C
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
Order No. 8473000000
Type MCZ PT100/3 CLP -50C...+150C
GTIN (EAN) 4032248058273
Qty. 10 pc(s).

Dimensions and weights

Depth 63.2 mm
Depth (inches) 2.488 inch
Width 6 mm
Width (inches) 0.236 inch
Length 91 mm
Length (inches) 3.583 inch
Net weight 29.2 g

Temperatures

Storage temperature -25 °C...85 °C
Operating temperature -25 °C...50 °C

Probability of failure

SIL in compliance with IEC 61508 None
MTTF 1,068 a

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP c2a21576-d875-4548-ae68-5e7f85ddf0c7

Input

Number of inputs 1
Sensor PT100 (3 wire)
Sensor supply 0.8 mA / 9…30 V DC
Temperature input range -50...+150 °C

Output

Load impedance current ≤ 600 Ω
Number of outputs 1
Output current 4...20 mA (current loop) at 9...30V DC

General data

Accuracy Typ.: 0.2 %, máx. 0.5 % v. FSR
Configuration none
Galvanic isolation Without isolation
Linearity Yes
Long-term drift 0
Nominal power consumption 2 VA
Operating altitude ≤ 2000 m
Protection degree IP20
Rail TS 35
Step response time 10 ms
Temperature coefficient max. ± 250 ppm/K
Voltage supply Output loop powered, max. 30 V/ min. 9 V + (20 mA x RL)

Insulation coordination

EMC standards EN 61000-6
Galvanic isolation Without isolation
Pollution severity 2
Rated voltage 50 V
Surge voltage category I

Connection data

Type of connection Tension-clamp connection
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 16
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, min. (AWG) AWG 26
Wire cross-section, solid, max. (AWG) AWG 16
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002919
ETIM 7.0 EC002919
ETIM 8.0 EC002919
ETIM 9.0 EC002919
ETIM 10.0 EC002919
ECLASS 9.0 27-21-01-29
ECLASS 9.1 27-21-01-29
ECLASS 10.0 27-21-01-29
ECLASS 11.0 27-21-01-29
ECLASS 12.0 27-21-01-29
ECLASS 13.0 27-21-01-29
ECLASS 14.0 27-21-01-29
ECLASS 15.0 27-21-01-29

Tender specification sheets

Long specification

PT100 temperature measuring transformer, output-loop powered,
3-wire connection technology
RTD measuring transformer in 6 mm width 4...20 mA output-loop powered
without electrical isolation, for transmitting PT100 2-/3-wire signals.
Input temperature range -50...+150 °C.

Add-on housing for TS35 rail mounting
Dimensions: L/W/H 91/ 6/ 63.2 mm
Tension-clamp connection / Nominal cross-section 1.5 mm2
Protection degree: IP 20
Input PT100, 2-/3-wireOutput 4...20 mALoad resistance Transmission error Auxiliary power via 4...20 mA current loopAmbient temperature range 0°C...+50 °C< 0,2 % v. E.
Isolation no electrical isolationApprovals cURus, CSA





TypeMCZ PT100/3 CLP -50C...+150C

Short specification

PT100 temperature measuring transformer, output-loop powered,
3-wire connection technology
RTD measuring transformer in 6 mm width, 4...20 mA output-loop powered
without electrical isolation, for transmitting PT100 2-/3-wire signals.
Input temperature range -50...+150 °C.



Approvals

Approvals CE CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E141197

Related products

Order No.: 8425720000
Type of connection: Tension-clamp connection
Type: MCZ PT100/3 CLP 0...100C
Version:
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
 
Order No.: 8483680000
Type of connection: Tension-clamp connection
Type: MCZ PT100/3 CLP 0...120C
Version:
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
 
Order No.: 8604420000
Type of connection: Tension-clamp connection
Type: MCZ PT100/3 CLP 0...150C
Version:
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
 
Order No.: 8705990000
Type of connection: Tension-clamp connection
Type: C030-03 MCZ RTD CLP
Version:
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
 
Order No.: 8473010000
Type of connection: Tension-clamp connection
Type: MCZ PT100/3 CLP 0...200C
Version:
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
 
Order No.: 8473020000
Type of connection: Tension-clamp connection
Type: MCZ PT100/3 CLP 0...300C
Version:
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
 
Order No.: 8604430000
Type of connection: Tension-clamp connection
Type: MCZ PT100/3 CLP -40C...100C
Version:
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA