MCZ SERIES, Pulse stretcher, Number of contacts: 1, NO contact, Rated control voltage: 24 V DC ±10 %, Continuous current: 20 mA, Tension-clamp connection
Order No.
8324590000
Type
MCZ TO 24VDC/50MS
GTIN (EAN)
4008190985455
Qty.
10 pc(s).
Dimensions and weights
Depth
63.2 mm
Depth (inches)
2.488 inch
Height
91 mm
Height (inches)
3.583 inch
Width
6.1 mm
Width (inches)
0.24 inch
Net weight
22.4 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...50
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1, 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1
SCIP
35d83707-6a3b-45b5-b9f8-6ba8184c863e
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
Rated data UL
Certificate No. (cURus)
E141197
Control side
Rated control voltage
24 V DC ±10 %
Rated current DC
6.7 mA ±10 %
Power rating
160 mW
Status indicator
Green LED
Protective circuit
Reverse polarity protection
Min. pulse duration
2 ms
Load side
Rated switching voltage
5...48 V DC
Continuous current
0.02 A
Max. switching frequency at rated load
5 Hz
Max. switching voltage, DC
48 V
Inrush current
200 mA
Switch-off delay
50 ms
Contact type
1 NO contact (Transistor)
General data
Suitable for front mounting
No
Rail
TS 35
Test button available
No
Mechanical switch position indicator
No
Open sides
right
Colour
beige
UL94 flammability rating component
Component
Housing
UL94 flammability rating
V-0
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
IV
Clearance and creepage distances for control side - load side
≥ 5.5 mm
Dielectric strength for control side - load side
1 kVeff / 1 s
Dielectric strength to mounting rail
4 kVeff / 1 Min.
Impulse withstand voltage
6 kV (1.2/50 µs)
Further details of approvals / standards
Certificate No. (CSA)
154685-1198742
Certificate No. (cURus)
E141197
Connection data
Wire connection method
Tension-clamp connection
Stripping length, rated connection
8 mm
Clamping range, rated connection
1.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
1.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 16
Wire cross-section, solid, min.
0.5 mm²
Wire cross-section, solid, max.
1.5 mm²
Wire cross-section, solid, min. (AWG)
AWG 26
Wire cross-section, solid, max. (AWG)
AWG 16
Wire connection cross section, finely stranded, min.
MCZ SERIES, Pulse stretcher, Number of contacts: 1, NO contact, Rated control voltage: 24 V DC ±10 %, Continuous current: 20 mA, Tension-clamp connection
MCZ SERIES, Pulse stretcher, Number of contacts: 1, NO contact, Rated control voltage: 24 V DC ±10 %, Continuous current: 20 mA, Tension-clamp connection
MCZ SERIES, Pulse stretcher, Number of contacts: 1, NO contact, Rated control voltage: 24 V DC ±10 %, Continuous current: 20 mA, Tension-clamp connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.