DK-SERIES, Time module, Pull-in delay, , Number of contacts: 1, NO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 0.1 A, Screw connection
Order No.
8008190000
Type
DKZ 35 24VUC 1S
GTIN (EAN)
4008190130268
Qty.
10 pc(s).
Delivery status
Discontinued
Available until
2018-12-31
Dimensions and weights
Depth
56 mm
Depth (inches)
2.205 inch
Height
65 mm
Height (inches)
2.559 inch
Width
6 mm
Width (inches)
0.236 inch
Net weight
16.4 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...50
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant
Control side
Rated control voltage
24 V UC ±10 %
Rated current AC
6.1 mA
Rated current DC
5.1 mA
Power rating
130 mW / 150 mVA
Protective circuit
Reverse polarity protection
Load side
Continuous current
0.1 A
Max. switching frequency at rated load
0.9 Hz
Max. switching current
20 mA
Max. switching voltage, DC
48 V
Switch-on delay
1 s
Switch-off delay
max. 0.7 ms
Contact type
1 NO contact (Transistor)
General data
Version
Pull-in delay
Rail
TS 35
Test button available
No
Mechanical switch position indicator
No
Open sides
right
Colour
beige
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
III
Creepage and clearance distance input – output
≥ 4 mm
Dielectric strength, Input/Output
4 kVeff
Impulse withstand voltage
4 kV
Further details of approvals / standards
Connection data
Wire connection method
Screw connection
Clamping range, rated connection
4 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
4 mm²
Wire connection cross section AWG, min.
AWG 22
Wire connection cross section AWG, max.
AWG 12
Wire cross-section, solid, min.
0.5 mm²
Wire cross-section, solid, max.
4 mm²
Wire connection cross section, finely stranded, min.
DK-SERIES, Time module, Pull-in delay, , Number of contacts: 1, NO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 0.1 A, Screw connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.