RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact with test button AgNi 5µm Au, Rated control voltage: 24 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
Order No.
7940008171
Type
RCM580524
GTIN (EAN)
4032248526390
Qty.
10 pc(s).
Delivery status
Discontinued
Available until
2014-05-20
Dimensions and weights
Depth
29 mm
Depth (inches)
1.142 inch
Height
28 mm
Height (inches)
1.102 inch
Width
22.5 mm
Width (inches)
0.886 inch
Net weight
37 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Rated data UL
Certificate No. (cURus)
E522350
Control side
Rated control voltage
24 V AC
Rated current AC
45 mA
Power rating
1080 mVA
Coil resistance
192 Ω ± 10 %
Coil tolerance
10 %
Load side
Rated switching voltage
240 V AC
Continuous current
6 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
12 A / 20 ms
AC switching capacity (resistive), max.
1500 VA
DC switching capacity (resistive), max.
144 W @ 24 V
Switch-on delay
≤ 15 ms
Switch-off delay
≤ 10 ms
Contact type
4 CO contact with test button (AgNi 5µm Au)
Mechanical service life
AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact with test button AgNi 5µm Au, Rated control voltage: 24 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.