RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact with test button AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Screw connection, Test button available: Yes
Order No.
7940007061
Type
RCMKIT 24VDC 2CO LED GN
GTIN (EAN)
4032248474790
Qty.
10 pc(s).
Dimensions and weights
Depth
79 mm
Depth (inches)
3.11 inch
Height
82 mm
Height (inches)
3.228 inch
Width
27 mm
Width (inches)
1.063 inch
Net weight
98.5 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
fc45714a-dcf9-499e-b37b-5a6f61f2521f
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
Control side
Rated control voltage
24 V DC
Rated current DC
31.3 mA
Power rating
750 mW
Coil resistance
777 Ω ± 10 %
Coil tolerance
10 %
Status indicator
Green LED
Protective circuit
Free-wheeling diode
Load side
Rated switching voltage
240 V AC
Continuous current
12 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
24 A / 20 ms
AC switching capacity (resistive), max.
3000 VA
DC switching capacity (resistive), max.
288 W @ 24 V
Switch-on delay
≤ 15 ms
Switch-off delay
≤ 10 ms
Contact type
2 CO contact with test button (AgNi)
Mechanical service life
AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact with test button AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Screw connection, Test button available: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.