D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 110 V DC, Continuous current: 5 A, Plug-in connection
Order No.
7760056081
Type
DRM570110
GTIN (EAN)
4032248855131
Qty.
20 pc(s).
Dimensions and weights
Depth
35.7 mm
Depth (inches)
1.406 inch
Height
27.4 mm
Height (inches)
1.079 inch
Width
21 mm
Width (inches)
0.827 inch
Net weight
34.3 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-40 °C...60 °C
Humidity
35...85 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
/
Rated data UL
Certificate No. (cURus)
E312083
Control side
Rated control voltage
110 V DC
Rated current DC
10 mA
Power rating
1.2 W
Coil resistance
11000 Ω ± 10 %
Coil tolerance
10 %
Status indicator
No
Load side
Rated switching voltage
250 V AC
Continuous current
5 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
10 A / 50 ms
AC switching capacity (resistive), max.
1250 VA
DC switching capacity (resistive), max.
120 W @ 24 V
Switch-on delay
< 20 ms
Switch-off delay
< 20 ms
Contact type
4 CO contact (AgNi flash gold-plated)
Mechanical service life
20 x 106 switching cycles
Min. switching power
10 mA @ 12 V, 100 mA @ 5 V
General data
Test button available
No
Mechanical switch position indicator
Yes
Colour
Transparent
UL94 flammability rating component
Component
Relay cover
UL94 flammability rating
V-2
Component
Relay baseplate
UL94 flammability rating
V-0
Component
Relay status indicator
UL94 flammability rating
HB
Insulation coordination
Rated voltage
250 V
Pollution severity
2
Surge voltage category
III
Clearance and creepage distances for control side - load side
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 12 V DC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V DC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 220 V DC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V AC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 110 V DC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 12 V DC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V DC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 220 V DC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V AC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 5 A, Plug-in connection
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Plug-in connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.