Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20P-VI1-CO-OLP-S
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Signal converter/insulator, Input : 0-5 V, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered
Order No. 7760054120
Type ACT20P-VI1-CO-OLP-S
GTIN (EAN) 6944169656606
Qty. 1 pc(s).

Dimensions and weights

Depth 114 mm
Depth (inches) 4.488 inch
Height 117.2 mm
Height (inches) 4.614 inch
Width 12.5 mm
Width (inches) 0.492 inch
Net weight 100 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -20 °C...60 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 5...95 %, no condensation

Probability of failure

SIL in compliance with IEC 61508 None

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Input

Input resistance, voltage ≥ 300 kΩ
Input voltage 0…5 V DC
Number of inputs 1
Sensor Voltage source

Output

Load impedance current ≤ 600 Ω
Number of outputs 1
Output current 4...20 mA, loop-powered
Type passive, connected control must be active

General data

Accuracy <0.1 % of end value
Configuration none
Galvanic isolation 2-way isolator
Power consumption, typ. 2 W
Rail TS 35
Step response time ≤ 1 ms
Temperature coefficient ≤ 100 ppm/K
Voltage supply via output current loop, min. 12 V DC/ max. 30 V DC

Insulation coordination

EMC standards EN 61326-1, EN 61000-6-2, EN 61000-6-4
Galvanic isolation 2-way isolator
Impulse withstand voltage 4 kV (1.2/50 µs)
Insulation voltage 2 kV (Input /Output), 1 min, 50 Hz
Pollution severity 2
Rated voltage 300 V
Surge voltage category III
Test voltage 0.3 kV

Data for Ex applications (ATEX)

Marking II 3 G Ex ec IIC T6 Gc

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12

Important note

Product information The ACT20P-VIX-CO-OLP-S single-channel fixed passive isolator isolates and converts analogue standard signals. An analogue input voltage signal is linearly converted into an analogue output current signal and galvanically isolated. The device is powered via the output current loop.

Features
  • 2-way galvanic isolation between input and output.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Approvals

Approvals CE CULUS CURUSEX DEMKOATEX IECEXULD UKEX
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURusEX) E338066
Certificate no. (cULus) E469563

Related products

Type of connection: Screw connection
Order No.: 7760054123
Type: ACT20P-CI-CO-ILP-S
Version:
Signal converter/insulator, Input : 0(4)-20 mA, (loop powered), Output : 0(4)-20 mA, Signal converter/isolator, Input current loop feed
 
Type of connection: PUSH IN
Order No.: 7760054357
Type: ACT20P-CI-CO-ILP-P
Version:
Signal converter/insulator, Input : 0(4)-20 mA, (loop powered), Output : 0(4)-20 mA, Signal converter/isolator, Input current loop feed
 
Type of connection: Screw connection
Order No.: 7760054124
Type: ACT20P-2CI-2CO-ILP-S
Version:
Signal converter/insulator, Input : 2 x 0(4) - 20 mA, (loop powered), Output : 2 x 0(4) - 20 mA, Signal converter/isolator, dual channel, Input current loop feed
 
Type of connection: PUSH IN
Order No.: 7760054358
Type: ACT20P-2CI-2CO-ILP-P
Version:
Analogue signal converter, Input : 2 x 0(4) - 20 mA, (loop powered), Output : 2 x 0(4) - 20 mA, Signal converter/isolator, dual channel, Input current loop feed
 
Type of connection: Screw connection
Order No.: 7760054118
Type: ACT20P-CI1-CO-OLP-S
Version:
Signal converter/insulator, Input : 0-20 mA, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered
 
Type of connection: PUSH IN
Order No.: 7760054353
Type: ACT20P-CI1-CO-OLP-P
Version:
Signal converter/insulator, Input : 0-20 mA, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered
 
Type of connection: Screw connection
Order No.: 7760054119
Type: ACT20P-CI2-CO-OLP-S
Version:
Signal converter/insulator, Input : 4-20 mA, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered
 
Type of connection: PUSH IN
Order No.: 7760054354
Type: ACT20P-CI2-CO-OLP-P
Version:
Signal converter/insulator, Input : 4-20 mA, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered
 
Type of connection: Screw connection
Order No.: 7760054122
Type: ACT20P-CI-2CO-OLP-S
Version:
Signal converter/insulator, Input : 4-20 mA, Output : 2 x 4-20 mA, (loop powered), Signal distributor, Output current loop powered
 
Type of connection: PUSH IN
Order No.: 2619390000
Type: ACT20P-CI-2CO-OLP-P
Version:
Signal converter/insulator, Input : 4-20 mA, Output : 2 x 4-20 mA, (loop powered), Signal distributor, Output current loop powered
 
Type of connection: Screw connection
Order No.: 7760054121
Type: ACT20P-VI-CO-OLP-S
Version:
Signal converter/insulator, Input : 0-10 V, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered
 
Type of connection: PUSH IN
Order No.: 7760054356
Type: ACT20P-VI-CO-OLP-P
Version:
Signal converter/insulator, Input : 0-10 V, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered
 
Type of connection: PUSH IN
Order No.: 7760054355
Type: ACT20P-VI1-CO-OLP-P
Version:
Signal converter/insulator, Input : 0-5 V, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered