TERMSERIES, Solid-state relay, Rated control voltage: 18 V DC...24 V DC...30 V DC , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Plug-in connection
Order No.
4061190000
Type
SSS RELAIS 24V/24V 2ADC
GTIN (EAN)
4032248415083
Qty.
20 pc(s).
Dimensions and weights
Depth
15 mm
Depth (inches)
0.591 inch
Height
28 mm
Height (inches)
1.102 inch
Width
5 mm
Width (inches)
0.197 inch
Net weight
3.61 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-20 °C...60 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Probability of failure
MTTF
1,116 a
Environmental Product Compliance
REACH SVHC
/
Control side
Rated control voltage
18 V DC...24 V DC...30 V DC
Nominal control current
7 mA DC (±10 %)
Power rating
170 mW
Status indicator
No
Load side
Rated switching voltage
3...33 V DC
Continuous current
2 A
Rated switching current
2 A DC
Inrush current
15 A / 10 ms
Switch-on delay
<55 µs
Switch-off delay
<600 µs
Voltage drop at max. load
≤ 120 mV
Leakage current
<10 µA
Min. switching current
5 mA
Short-circuit-proof
No
Protective circuit, load side
Free-wheeling diode
Contact type
1 NO contact (MOS-FET)
General data
Colour
black
Insulation coordination
Clearance and creepage distances for control side - load side
TERMSERIES, Solid-state relay, Rated control voltage: 2.5 V DC...5 V DC...6 V DC , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Plug-in connection
TERMSERIES, Solid-state relay, Rated control voltage: 52 V DC…60 V DC…72 V DC , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Plug-in connection
TERMSERIES, Solid-state relay, Rated control voltage: 18 V DC...24 V DC...30 V DC , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Plug-in connection
TERMSERIES, Solid-state relay, Rated control voltage: 2.5 V DC...5 V DC...6 V DC , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Plug-in connection
TERMSERIES, Solid-state relay, Rated control voltage: 52 V DC…60 V DC…72 V DC , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Plug-in connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.