Mounting rail housing Pebble grey, Extruded profile, Width: 2000 mm
Order No.
4027750000
Type
PF RS 45 GR 2000MM
GTIN (EAN)
4008190209926
Qty.
2 m
Dimensions and weights
Depth
15.2 mm
Depth (inches)
0.598 inch
Height
45 mm
Height (inches)
1.772 inch
Width
2,000 mm
Width (inches)
78.74 inch
Net weight
239.5 g
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Insulating material
PVC
UL 94 flammability rating
V-0
General data
Colour
Pebble grey
Colour chart (similar)
RAL 7032
Encapsulation option
No
Protection degree
IP00
Important note
Product information
3 heights are available for the cover profile and the end plates: TS mounting: TS 32 = 45mm, TS 35x7,5 = 40.5mm Direct mounting: 24mm
Dimensions of the PCB: Thickness: 1.6 (±0.2) mm, width: 42 (+0.5) mm Dimension of the RS section = length of the printed circuit board – 4.5mm Dimension of ADP section = PCB length – 1mm
The article will soon no longer be available. Please do not carry out any further design-ins. The RS 70 and RS 100 profile series can be used as an alternative.
3 heights are available for the cover profile and the end plates: TS mounting: TS 32 = 45mm, TS 35x7,5 = 40.5mm Direct mounting: 24mm
Dimensions of the PCB: Thickness: 1.6 (±0.2) mm, width: 42 (+0.5) mm Dimension of the RS section = length of the printed circuit board – 4.5mm Dimension of ADP section = PCB length – 1mm
The article will soon no longer be available. Please do not carry out any further design-ins. The RS 70 and RS 100 profile series can be used as an alternative.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.