Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WIL-EXXXX-RXSS-5700-X420-M8DX
         

Icon
 

General ordering data

Order No. 2899710000
Type WIL-EXXXX-RXSS-5700-X420-M8DX
GTIN (EAN) 4064675906766
Qty. 1 pc(s).

Dimensions and weights

Depth 35 mm
Depth (inches) 1.378 inch
Height 35 mm
Height (inches) 1.378 inch
Width 420 mm
Width (inches) 16.535 inch
Net weight 270 g

Temperatures

Operating temperature -20 - 45°C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 3ecd7eed-9477-489c-b868-70515b8da84d

Cable technical specifications

Housing main material hard anodised aluminium

Connection data

LED Modul is attachable yes
Version pin, straight - socket, straight
Number of poles 4
Coding A-coded
Connection thread M8 / M8
Tightening torque 0.6 Nm
Wiring Pin 1: control white LED 24V DC, Pin 2: NC, Pin 3: GND(-), Pin 4: NC

Electric data

Rated voltage 24 V DC
Rated current 425 mA
Power 10.2 W
Dimmable yes, stepless dimming

General technical data

Electronic equipment on rolling stock No
Shape of the LED module Round
Type of connection Pin connector, Socket connector
Light colour (CCT) 5700K, White
Light current 728 lm
Emitting angle 120 °
Illumination level 331 lux
Operating life 60.000 h
Type of mounting Screw mounting
Drill hole spacing 429 mm
Protection degree IP54

Material data

Material of LED cover PMMA
Housing main material hard anodised aluminium

Downloads

Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000996
ETIM 7.0 EC000996
ETIM 8.0 EC000996
ETIM 9.0 EC000996
ETIM 10.0 EC000996
ECLASS 9.1 27-11-06-35
ECLASS 10.0 27-11-06-35
ECLASS 11.0 27-11-06-35
ECLASS 12.0 27-11-06-35
ECLASS 13.0 27-11-06-35
ECLASS 14.0 27-11-06-35
ECLASS 15.0 27-11-06-35

Approvals

Approvals CE CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E354496

Related products

Width: 420 mm
Type of mounting: Screw mounting
Light colour (CCT): White
Order No.: 2899620000
Connection thread: M8
Type: WIL-EXXXX-RXSS-5700-X420-M8XX