Network switch, unmanaged, Fast Ethernet, Number of ports: 4x RJ45, 1x 100BaseSFP slot, IP40, -10 °C...60 °C
Order No.
2828590000
Type
IE-SW-ELB-05-4TX-1FESFP
GTIN (EAN)
4064675369950
Qty.
1 pc(s).
Dimensions and weights
Depth
64 mm
Depth (inches)
2.52 inch
Height
103 mm
Height (inches)
4.055 inch
Width
26 mm
Width (inches)
1.024 inch
Net weight
130 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-10 °C...60 °C
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c, 7a, 7cI
REACH SVHC
Lead 7439-92-1
SCIP
95f06c58-199a-4ab7-817c-c2503ba62133
EMC conformity and approvals
EMC standards
EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms, IEC 61000-4-8
Free fall
According to IEC 60068-2-31
Safety standard
UL 61010-1, UL 61010-2-201
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Operating temperature, max.
60 °C
Operating temperature, min.
-10 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Guarantee
Time interval
5 years
Interfaces
Fibre-optic ports
100BaseSFP-Slot
Function DIP switch
1x for enabling QoS (according to IEEE 802.1p), 1x for enabling/disabling the broadcast storm protection
LED indicator
Power LED: PWR, Port LED: LNK/ACT, 10/100M (RJ45 port), 100M (SFP-Port)
Number of ports
4x RJ45, 1x 100BaseSFP slot
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
MTBF
According to Standard
Telcordia SR-332
Operating time (hours), min.
463,236 h
Management features
Network traffic filter
Quality of Service (QoS)
Industrial protocol support
PROFINET device acc. to conformance class A
Power supply
Current consumption
Voltage
24 V
Current
0.17 A
Overload current protection
Yes
Reverse polarity protection
Yes
Voltage supply
12/24/48 V DC, 24 V AC, 1 single input
Voltage supply range
Voltage type
DC
Voltage, min.
9.6 V
Voltage, max.
60 V
Voltage type
AC
Voltage, min.
18 V
Voltage, max.
36 V
Switch characteristics
Bandwidth backplane
1 Gbit/s
MAC table size
1 K
Packet buffer size
448 kBit
Technical data
Housing main material
Metal
Protection degree
IP40
Speed
Fast Ethernet
Switch
unmanaged
Type of mounting
DIN rail
Technology
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control
Standard
IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX and 100BASE-FX, IEEE 802.3x for flow control, IEEE 802.1p for Class of Service / Quality of Service (CoS/QoS)
IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX and 100BASE-FX, IEEE 802.3x for flow control, IEEE 802.1p for Class of Service / Quality of Service (CoS/QoS)
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.