Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Controls
I/O Systems
Industrial Ethernet
Touch Panels
Engineering and Visualisation Tools
Measuring and Monitoring Systems
Automated Machine Learning
easyConnect
Unmanaged Switches
Managed Switches
Industrial Security Router
u-link Remote Access Service
Media converter and protocol gateways
WLAN AP/Bridge/Client
Antennas and antenna accessories (coax cables and mounts)
SFP transceiver
Accessories
EcoLine series
EcoLine series B
EcoLine series PoE
BasicLine series
BasicLine series B
BasicLine series PoE
ValueLine series
IP67 series
Single Pair Ethernet series
General ordering data
Version
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP40, -10 °C...60 °C
Order No.
2828550000
Type
IE-SW-ELB-08-8TX
GTIN (EAN)
4064675369875
Qty.
1 pc(s).
Dimensions and weights
Depth
64 mm
Depth (inches)
2.52 inch
Height
103 mm
Height (inches)
4.055 inch
Width
43.5 mm
Width (inches)
1.713 inch
Net weight
195 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-10 °C...60 °C
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c, 7a, 7cI
REACH SVHC
Lead 7439-92-1
SCIP
95f06c58-199a-4ab7-817c-c2503ba62133
EMC conformity and approvals
EMC standards
EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms, IEC 61000-4-8
Free fall
According to IEC 60068-2-31
Safety standard
UL 61010-1, UL 61010-2-201
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Operating temperature, max.
60 °C
Operating temperature, min.
-10 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Guarantee
Time interval
5 years
Interfaces
Function DIP switch
1x for enabling QoS (according to IEEE 802.1p), 1x for enabling/disabling the broadcast storm protection
LED indicator
Power LED: PWR, Port LED: LNK/ACT, 10/100M (RJ45 port)
Number of ports
8x RJ45
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
MTBF
According to Standard
Telcordia SR-332
Operating time (hours), min.
463,836 h
Management features
Network traffic filter
Quality of Service (QoS)
Industrial protocol support
PROFINET device acc. to conformance class A
Power supply
Current consumption
Voltage
24 V
Current
0.13 A
Overload current protection
Yes
Reverse polarity protection
Yes
Voltage supply
12/24/48 V DC, 24 V AC, 1 single input
Voltage supply range
Voltage type
DC
Voltage, min.
9.6 V
Voltage, max.
60 V
Voltage type
AC
Voltage, min.
18 V
Voltage, max.
36 V
Switch characteristics
Bandwidth backplane
1.6 Gbit/s
MAC table size
1 K
Packet buffer size
448 kBit
Technical data
Housing main material
Metal
Protection degree
IP40
Speed
Fast Ethernet
Switch
unmanaged
Type of mounting
DIN rail
Technology
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control
Standard
IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX, IEEE 802.3x for flow control, IEEE 802.1p for Class of Service / Quality of Service (CoS/QoS)
Classifications
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
ECLASS 9.0
19-17-01-06
ECLASS 9.1
19-17-01-06
ECLASS 10.0
19-17-04-02
ECLASS 11.0
19-17-04-02
ECLASS 12.0
19-17-04-02
ECLASS 13.0
19-17-04-02
ECLASS 14.0
19-17-04-02
Order No.:
2828540000
Type:
IE-SW-ELB-05-5TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP40, -10 °C...60 °C
Order No.:
2828560000
Type:
IE-SW-ELB-05-5GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP40, -10 °C...60 °C
Order No.:
2828590000
Type:
IE-SW-ELB-05-4TX-1FESFP
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 4x RJ45, 1x 100BaseSFP slot, IP40, -10 °C...60 °C
Order No.:
2828570000
Type:
IE-SW-ELB-08-8GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP40, -10 °C...60 °C
Order No.:
2828600000
Type:
IE-SW-ELB-08-6TX-2FESFP
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x 100BaseSFP slot, IP40, -10 °C...60 °C
Order No.:
2828580000
Type:
IE-SW-ELB-16-16TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP40, -10 °C...60 °C
Version
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP40, -10 °C...60 °C
Order No.
2828550000
Type
IE-SW-ELB-08-8TX
GTIN (EAN)
4064675369875
Qty.
1 pc(s).
Depth
64 mm
Depth (inches)
2.52 inch
Height
103 mm
Height (inches)
4.055 inch
Width
43.5 mm
Width (inches)
1.713 inch
Net weight
195 g
Storage temperature
-40 °C...85 °C
Operating temperature
-10 °C...60 °C
Humidity
5 to 95 % (non-condensing)
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c, 7a, 7cI
REACH SVHC
Lead 7439-92-1
SCIP
95f06c58-199a-4ab7-817c-c2503ba62133
EMC standards
EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms, IEC 61000-4-8
Free fall
According to IEC 60068-2-31
Safety standard
UL 61010-1, UL 61010-2-201
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Humidity
5 to 95 % (non-condensing)
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Operating temperature, max.
60 °C
Operating temperature, min.
-10 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Function DIP switch
1x for enabling QoS (according to IEEE 802.1p), 1x for enabling/disabling the broadcast storm protection
LED indicator
Power LED: PWR, Port LED: LNK/ACT, 10/100M (RJ45 port)
Number of ports
8x RJ45
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
According to Standard
Telcordia SR-332
Operating time (hours), min.
463,836 h
Network traffic filter
Quality of Service (QoS)
Industrial protocol support
PROFINET device acc. to conformance class A
Current consumption
Voltage
24 V
Current
0.13 A
Overload current protection
Yes
Reverse polarity protection
Yes
Voltage supply
12/24/48 V DC, 24 V AC, 1 single input
Voltage supply range
Voltage type
DC
Voltage, min.
9.6 V
Voltage, max.
60 V
Voltage type
AC
Voltage, min.
18 V
Voltage, max.
36 V
Bandwidth backplane
1.6 Gbit/s
MAC table size
1 K
Packet buffer size
448 kBit
Housing main material
Metal
Protection degree
IP40
Speed
Fast Ethernet
Switch
unmanaged
Type of mounting
DIN rail
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control
Standard
IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX, IEEE 802.3x for flow control, IEEE 802.1p for Class of Service / Quality of Service (CoS/QoS)
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
ECLASS 9.0
19-17-01-06
ECLASS 9.1
19-17-01-06
ECLASS 10.0
19-17-04-02
ECLASS 11.0
19-17-04-02
ECLASS 12.0
19-17-04-02
ECLASS 13.0
19-17-04-02
ECLASS 14.0
19-17-04-02
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E141197
Order No.:
2828540000
Type:
IE-SW-ELB-05-5TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP40, -10 °C...60 °C
Order No.:
2828560000
Type:
IE-SW-ELB-05-5GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP40, -10 °C...60 °C
Order No.:
2828590000
Type:
IE-SW-ELB-05-4TX-1FESFP
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 4x RJ45, 1x 100BaseSFP slot, IP40, -10 °C...60 °C
Order No.:
2828570000
Type:
IE-SW-ELB-08-8GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP40, -10 °C...60 °C
Order No.:
2828600000
Type:
IE-SW-ELB-08-6TX-2FESFP
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x 100BaseSFP slot, IP40, -10 °C...60 °C
Order No.:
2828580000
Type:
IE-SW-ELB-16-16TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP40, -10 °C...60 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.