Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PCB-SPE-P-90V2.1-THR-YG/YG RL
         

Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 90°, Solder pin length (l): 2.1 mm, Ni/Au, black, Tape
Order No. 2795120000
Type IE-PCB-SPE-P-90V2.1-THR-YG/YG RL
GTIN (EAN) 4064675119227
Qty. 100 pc(s).
Packaging Tape

Dimensions and weights

Depth 19.9 mm
Depth (inches) 0.783 inch
Height 10.9 mm
Height (inches) 0.429 inch
Width 7.52 mm
Width (inches) 0.296 inch
Net weight 5.93 g

Temperatures

Operating temperature -40 °C...85 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System specifications

Category T1-B
LED Yes
Mounting onto the PCB THT/THR solder connection
Number of poles 2
Outgoing elbow 90°
Performance-Category T1-B 10/100 MBit/s, 1000 MBit/s
Pitch in inches (P) 0.071 "
Pitch in mm (P) 1.8 mm
Plugging cycles 750
Plugging force/pole, max. 3.5 N
Plugging force/pole, min. 9.1 N
Product family Industrial Ethernet
Protection degree IP20
Pulling force / pole, min. 3.4 N
Pulling force/pole, max. 6.7 N
Shield surface tinned
Shielding Yes
Shielding material CuSn
Side termination, characteristic Clip-on flange
Solder pin dimensions Octagonal
Solder pin length (l) 2.1 mm
Soldering process Reflow soldering, Manual soldering, Wave soldering
Tolerance of solder pin position ± 0.1 mm
Transmission rate 10/100 MBit/s, 1000 MBit/s
Type of connection Solder connection, Male contact

Electrical properties

Dielectric strength, contact / contact 1000 V DC
Dielectric strength, contact / shield 2250 V DC
Insulation strength ≥ 500 MΩ
PoE / PoE+ PoDL acc. to IEEE 802.3bu / cg
Rated current 4 A
Rated voltage 72 V

Standards

Connector standard IEC 63171-2

Material data

Insulating material LCP
Colour black
Colour chart (similar) RAL 9011
Insulation strength ≥ 500 MΩ
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact base material CuMg
Contact material Cu-alloy
Contact surface Ni/Au
Layer structure of solder connection 2...4 µm Ni / ≥ 0.25 µm Au
Operating temperature, min. -40 °C
Operating temperature, max. 85 °C

Packing

Packaging Tape
VPE length 459 mm
VPE width 365 mm
VPE height 61 mm

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ETIM 10.0 EC002637
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01
ECLASS 14.0 27-46-02-01
ECLASS 15.0 27-46-02-01

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E316369

Related products

Colour:
Colour: silver
Order No.: 2726010000
Type: IE-PCB-SPE-P-90V2.1-THR RL
Version:
PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 90°, Solder pin length (l): 2.1 mm, Ni/Au, silver, Tape
 
Colour:
Order No.: 2816640000
Type: S-KIT SPE CONECTORS EN/DE
Version:
Sample kit
 
Colour: silver
Order No.: 2795170000
Type: IE-PCB-SPE-P-180V2.1-THR RL
Version:
PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 180°, Solder pin length (l): 2.1 mm, Ni/Au, silver, Tape
 
Colour: black
Order No.: 2795100000
Type: IE-PCB-SPM-P-90-THR
Version:
Built-in plugs, M8 PCB insert, Solder connection, Male contact, IP67 with housing, THT/THR solder connection, 90°, Number of poles: 2
 
Colour: black
Order No.: 2795110000
Type: IE-PCB-SPM-P-180-SMD
Version:
Built-in plugs, M8 PCB insert, IP67 with housing, SMD solder connection, 180°, Number of poles: 2
 
Colour: black
Order No.: 2735920000
Type: IE-PCB-SPM-P-180-THR
Version:
Built-in plugs, M8 PCB insert, Socket connector, Solder connection, Male contact, IP67 with housing, THT/THR solder connection, 180°, Number of poles: 2
 
Colour: silver
Order No.: 2726030000
Type: IE-BHD-SPE-M8-OT-BP
Version:
PCB, M8 socket housing, IP67, Backpanel mounting
 
Colour: silver
Order No.: 2726020000
Type: IE-BHD-SPE-M8-OT-FP
Version:
PCB, M8 socket housing, IP67, Frontpanel mounting
 
Colour: silver
Order No.: 2739640000
Type: IE-BHD-SPE-FP-CN-M10X0.75
Version:
Locknut, PCB, M8 socket housing