Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CH20M6 BP 4P-4P AGY LF 1 1293807
         

Icon
Icon
Icon
 

General ordering data

Version Modular housing, OMNIMATE Housing - series CH20M Agate grey, Housing base, Width: 6.1 mm
Order No. 2771450000
Type CH20M6 BP 4P-4P AGY LF 1 1293807
GTIN (EAN) 4064675032182
Qty. 50 pc(s).

Dimensions and weights

Depth 114.3 mm
Depth (inches) 4.5 inch
Height 110.7 mm
Height (inches) 4.358 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 2 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Comparative Tracking Index (CTI) 400 ≤ CTI <600
Insulating material PBT
Insulating material group II
Material Plastic
Surface finish untreated
UL 94 flammability rating V-0

General data

Colour Agate grey
Colour chart (similar) RAL 7038
Encapsulation option No
Protection degree IP20 in installed state
Rail TS 35

Assembly properties

Number of PCBs, max.
Number of connection levels, max.
Number of poles, max.
Height of components on the PCB, max. 3.5 mm
Type of assembly of the PCB one-sided

Mechanical tests

According to Standard DIN EN 61373:1999 (shock and vibration)
Test conditions 50g additional weight on the PCB, five housings installed in a row, with endbrackets WEW 35/1 (1059000000)
Proved axles X, Y, Z
Shock test
General test advices All mechanical tests were tested on examplary setup, or in view of depending regulation. The specified results do not replace approval relevant tests. They are just orientation values.
Test category 2
Number of shocks per axle 3 in positive and negative direction
Shock duration 18 ms
Acceleration horizontal 300 m/s²
Acceleration vertical 300 m/s²
Acceleration longitudinal 300 m/s²
Vibration test
Test duration 5 hours per axle
Effective acceleration 42.5 m/s²

Component properties

Number of connection levels, max.

Design - IN requirements

PCB thickness 0.8 mm
Tolerance for the PCB shape ±0.1 mm
Tolerance of circuit board thickness ±0.1 mm

Individualization options

Alternitive colours More on request
Customer specific cutouts possible Yes
Customer specific labelling possible Yes
Customer specific order process See guideline under downloads

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 7.0 EC001031
ETIM 8.0 EC001031
ETIM 9.0 EC001031
ETIM 10.0 EC001031
ECLASS 11.0 27-18-27-92
ECLASS 12.0 27-18-27-92
ECLASS 13.0 27-19-06-01
ECLASS 14.0 27-19-06-01
ECLASS 15.0 27-19-06-01

Approvals

ROHS Conform

Related products

Order No.: 2771470000
Type: CH20M6 BP 4P-4P BK LF 1 1261494
Version:
Modular housing, OMNIMATE Housing - series CH20M black, Housing base, Width: 6.1 mm
 
Order No.: 2771460000
Type: CH20M6 BP 4P-4P GY LF 1 1261516
Version:
Modular housing, OMNIMATE Housing - series CH20M Pebble grey, Housing base, Width: 6.1 mm
 
Order No.: 2771490000
Type: CH20M6 BP 4P-4P RD LF 1 1261515
Version:
Modular housing, OMNIMATE Housing - series CH20M red, Housing base, Width: 6.1 mm
 
Order No.: 2771480000
Type: CH20M6 BP 4P-4P TGY LF 1 1293806
Version:
Modular housing, OMNIMATE Housing - series CH20M Traffic grey (RAL), Housing base, Width: 6.1 mm