Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AAP13 1.5 LI-LI DL
         

Icon
Icon
 

General ordering data

Version Modular distribution terminals, PUSH IN, 1.5 mm², 250 V, 16 A, dark beige
Order No. 2675550000
Type AAP13 1.5 LI-LI DL
GTIN (EAN) 4050118733563
Qty. 50 pc(s).

Dimensions and weights

Depth 47 mm
Depth (inches) 1.85 inch
Depth including DIN rail 48 mm
Height 96 mm
Height (inches) 3.78 inch
Width 3.5 mm
Width (inches) 0.138 inch
Net weight 9.54 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Material data

Material Wemid
Colour dark beige
Colour of operational elements blue, red
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV17ATEX8030U
Certificate No. (IECEX) IECEXTUR17.0015U
Max. voltage (ATEX) 220 V
Current (ATEX) 13 A
Wire cross section max. (ATEX) 1.5 mm²
Max. voltage (IECEX) 220 V
Current (IECEX) 13 A
Wire cross section max. (IECEX) 1.5 mm²
Marking EN 60079-7 Ex ec II C Gc
Ex 2014/34/EU label II 2 G D

System specifications

End cover plate required Yes
Number of levels
Levels cross-connected internally No

Additional technical data

Explosion-tested version Yes
Type of mounting TS 35

Conductors for clamping (additional connection)

Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Clamping range, max. 1.5 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 1.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Number of connections
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Tube length
min. 6 mm
max. 8 mm
Cross-section for conductor connection
min. 0.14 mm²
max. 0.75 mm²
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Cross-section for conductor connection
nominal 0.25 mm²
Tube length
min. 5 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
nominal 6 mm
Cross-section for conductor connection
nominal 1.5 mm²
Tube length
nominal 10 mm
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 1.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 1.5 mm²
Rated voltage 250 V
Rated AC voltage 250 V
Rated DC voltage 250 V
Rated current 16 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Power loss in accordance with IEC 60947-7-x 0.56 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 14 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 14 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size B (cURus) 13 A
Current size C (cURus) 13 A
Current size D (cURus) 5 A
Voltage size B (cURus) 150 V
Voltage size C (cURus) 150 V
Voltage size D (cURus) 300 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19

Approvals

Approvals CCCEX CE CURUS IECEXTUR KOSHAEX TUEVNATEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2675540000
Type: AAP13 6 LO-LO DL
Version:
Supply terminal, PUSH IN, 6 mm², 250 V, dark beige