Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WIL-LWXXXX-2700D024-450SXX0.3BM12GXXXX
         

Icon
Icon
 

General ordering data

Order No. 2633840000
Type WIL-LWXXXX-2700D024-450SXX0.3BM12GXXXX
GTIN (EAN) 4050118648973
Qty. 1 pc(s).

Dimensions and weights

Depth 40 mm
Depth (inches) 1.575 inch
Height 8 mm
Height (inches) 0.315 inch
Width 450 mm
Width (inches) 17.716 inch
Net weight 442 g

Temperatures

Operating temperature -20 - 60°C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP bf1e8170-69bb-4440-b3e0-4da351a9a3b0
EPREL Registration number 1324734
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Cable technical specifications

Cable Material PUR
Sheathing colour black
Cable length 0.3 m
Core cross-section 0.34 mm²

Connection data

Version pin, straight
Connection thread M12
Coding A-coded
Tightening torque 0.8 Nm
Wiring Pin 4 (Strand: black) control white LED, Pin 3 (Strand: blue)

Electric data

Rated voltage 24 V DC
Rated current 0.625 A
Power 15.0 W
Dimmable Yes

General technical data

Electronic equipment on rolling stock No
Recommended class according to UL for use of an power supply NEC Class 2
Shape of the LED module Rectangular
Type of connection Pre-assembled cable
Number of LEDs 84 
Light colour (CCT) 2700K, Warm white
Luminosity 525 cd
Light current 1,496 lm
Emitting angle 40 °
Illumination level 526 lux
Operating life 60.000 h
Type of mounting Screw mounting
Drill hole spacing 435 mm
Impact resistance IK05
Protection degree IP67
Efficiency class (according to EU Directive No. 874/2012) F

Material data

Housing main material hard anodised aluminium
Encapsulation compound PUR V0
Threaded ring material PA
Material of end caps Diecast zinc, nickel-plated

Downloads

Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000996
ETIM 7.0 EC000996
ETIM 8.0 EC000996
ETIM 9.0 EC000996
ECLASS 9.1 27-11-06-35
ECLASS 10.0 27-11-06-35
ECLASS 11.0 27-11-06-35
ECLASS 12.0 27-11-06-35
ECLASS 13.0 27-11-06-35
ECLASS 14.0 27-11-06-35

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E354496

Related products

Sheathing colour: black
Cable length: 3 m
Width: 450 mm
Light colour (CCT): Warm white
Order No.: 2821300000
Type: WIL-LWXXXX-2700D024-450SXX0.3BXXXXXXXX
Type of mounting: Screw mounting
Connection thread: without