Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
FB 16-50
         

Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, Brass coloured, 50 mm², Number of connections: 1, Number of levels: 1, Mounting plate, None, Brass
Order No. 2623930000
Type FB 16-50
GTIN (EAN) 4050118627435
Qty. 15 pc(s).

Dimensions and weights

Depth 24 mm
Depth (inches) 0.945 inch
Height 22.5 mm
Height (inches) 0.886 inch
Width 20 mm
Width (inches) 0.787 inch
Net weight 72.628 g

Temperatures

Storage temperature -25 °C...55 °C
Ambient temperature -40°C bis +75°C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP ece319d2-8755-41b0-a1ed-1eb1fd7f66ec

Material data

Material Brass
Colour Brass coloured
UL 94 flammability rating None

System specifications

End cover plate required No
Number of levels
Number of clamping points per level
Levels cross-connected internally No
Rail Mounting plate

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Type of mounting when screwed in

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Clamping range, max. 50 mm²
Clamping range, min. 16 mm²
Clamping screw M 6
Connection cross-section, stranded, max. 50 mm²
Connection direction on side
Number of connections
Stripping length 33 mm
Tightening torque, min. 5 Nm
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section, finely stranded, max. 50 mm²
Wire connection cross section, finely stranded, min. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 50 mm²
Wire connection cross-section, solid core, max. 50 mm²

General

Installation advice Direct mounting
Rail Mounting plate

Rating data

Rated cross-section 50 mm²
Pollution severity 3

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19
ECLASS 14.0 27-25-01-19

Approvals

ROHS Conform

Related products

Order No.: 1547490000
Type: EBB 25-50/16
Version:
Potential distributor terminal, Screw connection, Brass coloured, 50 mm², Number of connections: 3, Number of levels: 1, Mounting plate, None, Brass
 
Order No.: 2756940000
Type: EBB 25-50/16 AM
Version:
Potential distributor terminal, Screw connection, Brass coloured, 50 mm², Number of connections: 3, Number of levels: 1, TS 35, None, Brass
 
Order No.: 1547500000
Type: JB 25-50
Version:
Potential distributor terminal, Screw connection, Brass coloured, 50 mm², Number of connections: 2, Number of levels: 1, Mounting plate, None, Brass
 
Order No.: 2762660000
Type: JB 25-50 TH
Version:
Potential distributor terminal, Screw connection, Brass coloured, 50 mm², Number of connections: 2, Number of levels: 1, Mounting plate, None, Brass